PCI POST PC System Diagnostics Test Card with 2 x 7 Segment LED
PCIPOSTReliable diagnostics tool for pinpointing power on self-test problems
This reliable PCI Post Card is the perfect diagnostics tool for pinpointing Power On Self-Test problems.
A definite time saver, the PCI Post Card is easy to install and delivers simple PC diagnostics in the form of error codes on the built-on LED display. Determining the computer problem is then as simple as referring to the error code chart that's included with the PCI Post Card, eliminating unnecessary troubleshooting steps and preventing non-defective parts from being replaced.
Backed by Lifetime Warranty and free lifetime technical support, StarTech.com's PCI Post card is designed and constructed to provide reliable computer diagnostics.
Please Note: You may have to refer to your motherboard manufacturer's manual for motherboard specific error diagnostic codes when using the PCI Post card.
The StarTech.com Advantage
- Identifies problems immediately, eliminating time wasted troubleshooting PC boot problems
Features
- Easy to use - Simply plug it into a free PCI slot and turn on the computer to display the error code
- Supports AMI, Award, and Phoenix BIOS POST error codes
- Includes a post code look-up table to provide a description of the problem
Applications
- An extremely valuable tool for PC service technicians
- Great for identifying faulty parts during system assembly
Product Numbers
| Dell Harmony | A1261021 |
| TechData Dis | 857176 |
| ASI Distribution USA | 100323 |
| D and H | PCIPOST |
| Ingram Micro USA | 064373 |
| Synnex US | STA-PCIPOST |
| UPC Code | 065030792868 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | PCI (5 Volt) |
| Card Type | Standard Profile |
| Indicators | |
| LED Indicators | 1 - 2 Digit 7 Segment Display |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - PCI Diagnostic Card |
| 1 - Instruction Manual | |
Downloads
Manual(s):
- PCIPOST.pdf
English
Data Sheet(s)
- PCIPOST_Datasheet.pdf
English - PCIPOST_Datasheet-ES.pdf
Español - PCIPOST_Datasheet-FR.pdf
Français - PCIPOST_Datasheet-IT.pdf
Italiano - PCIPOST_Datasheet-NL.pdf
Nederlands



























Follow us on Twitter |