1.8in Micro SATA to Compact Flash Solid State Drive Enclosure Adapter
CF2USAT18EConvert a CompactFlash card into a 1.8" Micro SATA Solid State Drive
This Micro SATA to CompactFlash Enclosure Adapter offers a cost-effective do-it-yourself SSD solution; the adapter functions as a small form factor hard drive enclosure, allowing you to install a CompactFlash card into the enclosure for mounting in a computer in place of a 1.8in Micro SATA (uSATA) hard drive.
The adapter card lets you take advantage of the benefits that Solid State storage has to offer. With no moving parts, an SSD is the ideal addition to virtually any working environment, because it provides cooler and quieter storage than a conventional hard disk drive. Plus, Solid State drives are less susceptible to atmospheric hazards (e.g. dust particles, atmospheric changes etc.), ensuring seamless performance regardless of environmental factors.
A highly reliable storage solution, the Micro SATA to CompactFlash Enclosure Adapter is backed by StarTech.com's free lifetime technical support.
Features
- Supports single 3.3V CF II and Compact Flash card in either MLC or SLC types. (Note - if MLC CF card, write speed will be slower at 60MB/sec.)
- Supports fixed mode and as bootable drive
- Enclosure connects with Micro SATA data and power cable
- Standard 1.8in hard drive mounting hole positions
Applications
- Replaces 1.8in Micro SATA laptop or notebook hard drive with compact flash card which acts like a bootable solid state (SSD) drive.
Product Numbers
| Dell Harmony | A3000648 |
| TechData Dis | 62410Q |
| ASI Distribution USA | 83642 |
| D and H | CF2USAT18E |
| Ingram Micro USA | BH2313 |
| Synnex US | STA-CF2USAT18E |
| UPC Code | 065030833301 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | Micro SATA |
| Connector(s) | |
| Connector Type(s) | 1 - Micro SATA (16 pin; Data & Power) Plug |
| Internal Ports | 1 - CompactFlash (50 pin) Slot |
| Software | |
| OS Compatibility | OS independent; No software or drivers required |
| Physical Characteristics | |
| Product Length | 3 in [75 mm] |
| Product Width | 2.2 in [55 mm] |
| Product Height | 1.2 in [30 mm] |
| Product Weight | 1.2 oz [35 g] |
| Power | |
| Power Consumption | 5 V / 150 mA |
| Packaging Information | |
| Shipping (Package) Weight | 9.9 oz [280 g] |
| What's in the Box | |
| Included in Package | 1 - CF to Micro SATA Adapter/Enclosure |
| 1 - Mini Screwdriver | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- CF2USAT18E.pdf
English
Data Sheet(s)
- CF2USAT18E_Datasheet.pdf
English - CF2USAT18E_Datasheet-ES.pdf
Español - CF2USAT18E_Datasheet-FR.pdf
Français - CF2USAT18E_Datasheet-IT.pdf
Italiano - CF2USAT18E_Datasheet-NL.pdf
Nederlands





















Follow us on Twitter |