CHECKOUT Your Cart: Empty

2.5in Anti-Static Hard Drive Protector Case - Orange (3pk)

HDDCASE25OR

Provides safe handling and anti-static protection for most 2.5in hard drives

$18.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 393 Canada : 193
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The HDDCASE25OR 2.5-inch Anti-Static Hard Drive Protector Cases provide convenience and safety for almost any bare 2.5-inch SATA or IDE Hard Drives (HDD) or Solid State Drives (SSD).

Constructed from a rugged anti-static rated plastic, these cases resist electrostatic build up and discharge, keeping sensitive equipment from harm - ideal for preventing accidental electrostatic discharges (ESD) in any environment where bare hard drives are handled, and also for technicians and travelers who don't require a full enclosure.

The protective cases feature a convenient access door for the drive connector, enabling you to access data contents without having to remove the HDD from the case.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Compact case that is color coded for easy identification and made to resist damaging static electricity
  • Able to fit the popular 9.5mm and 12.5mm style 2.5in hard drives with an easy access door for the drive connectors
  • Bundled as a pack of 3 hard drive cases
Features
  • Made from anti-static polypropylene
  • Fits both 9.5mm and 12.5mm height 2.5in hard drives
  • Built-in connector access door
  • Available in black, blue, green, orange, white or yellow
Applications
  • Transporting 2.5in hard drives between locations
  • Protection for spare 2.5in hard drives while not in use
  • Protection for backup or archived hard drives
  • Travelers carrying extra hard drives for additional storage
Product Numbers
TechData Dis 5935AB
ASI Distribution USA 115535
Ingram Micro USA KZ8081
Synnex US STA-HDDCASE25OR
UPC Code 065030844024
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Number of Drives 1
Drive Size 2.5in
Physical Characteristics
Color Orange
Enclosure Type Plastic
Max Drive Height 0.5 in [12.5 mm]
Product Length 4.1 in [105 mm]
Product Width 3.2 in [82 mm]
Product Height 0.6 in [15 mm]
Product Weight 1.2 oz [35 g]
Packaging Information
Shipping (Package) Weight 3.8 oz [107 g]
What's in the Box
Included in Package 3 - 2.5in Hard Drive Case
Certifications, Reports and Compatibility

Related Products

2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap
HDDSLEV25 2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap Provide protection against shocks/impacts to a 2.5in hard drive
$7.99
In Stock USA: 780  |  Canada: 59
3.5in Silicone Hard Drive Protector Sleeve with Connector Cap
HDDSLEV35 3.5in Silicone Hard Drive Protector Sleeve with Connector Cap Provide protection against shocks/impacts to a 3.5in hard drive
$10.99
In Stock USA: 591  |  Canada: 91