CHECKOUT Your Cart: Empty

USB Multi Media Memory Card Reader Adapter

FCREADMICRO

Add a compact external memory card reader to any computer with a USB port

$18.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 1914 Canada : 66
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

An ideal laptop or desktop accessory, this pocket-sized memory card reader connects to a computer through USB to support the most popular memory card formats, providing an all-in-one flash memory solution.

This multi-format Memory Card Reader supports Memory Stick, MS Pro, MS Duo, MS Pro Duo, MS MG, MS Micro (M2), Micro SD, Mini SD, RS MMC/MMC 4.0, Ultra II SD, Extreme SD, Extreme II SD, T-Flash (No Adapter Required) and more, as well as high capacity cards such as SDHC and SDXC. Plus, this card reader is backward compatible with older card formats such as SD, to ensure you can access and write to your memory card without any hassles.

The StarTech.com Advantage
  • Read popular flash memory cards from an ultra compact reader that fits in your palm or pocket
  • Plug-and-Play USB 2.0 support and no external power for quick and convenient setup
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • Support for MultiMedia Card (MMC, RS MMC), Secure Digital (SD, Micro SD, Mini SD, SDHC, SDXC) and Memory Stick (MS, MSPro, MS Duo, MSProDuo, M2, MS MG)
  • Powered directly from the USB port
  • Ultra compact and lightweight design
  • High Speed USB 2.0 host interface with support for transfer rates up to 480 Mbps
  • Plug-and-Play and Hot-Swap compatible
Applications
  • Mobile users/travelers who need a compact and lightweight card reader small enough to fit in a pocket
  • Transfer photos from a digital camera memory card to a laptop or desktop
  • Transfer music from a computer to a memory card for use in a portable music player
Product Numbers
Dell Harmony A2376753
TechData Dis 61410L
D and H FCREADMICRO
Ingram Micro USA U45634
Synnex US STA-FCREADMICRO
UPC Code 065030831017
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
External Ports 1 - Memory Stick / Memory Stick Pro Slot Female
1 - Memory Stick Duo / Memory Stick Pro Duo Slot Female
1 - Memory Stick Micro (M2) Slot Female
1 - MiniSD / MicroSD / MMC Slot Female
1 - SD / MMC Slot Female
1 - USB A (4 pin) Male
Performance
Maximum Data Transfer Rate 480 Mbps
Memory Media Type M2 (Memory Stick Micro)
Micro-SDHC (Micro Secure Digital High Capacity)
Mini-SD, Micro-SD (Mini/Micro Secure Digital)
MS Duo, MS Pro Duo, MS Pro-HG Duo
MS MG (Memory Stick w/ MagicGate)
MS/MS Pro (Memory Stick/Memory Stick Pro)
RS-MMC (Reduced Size Multimedia Card)
SD/MMC (Secure Digital/Multimedia Card)
SDHC (Secure Digital High Capacity)
SDXC (Secure Digital eXtended Capacity)
Software
OS Compatibility Windows 98SE/ ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS 9 and above
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Length 3.7 in [93 mm]
Product Width 0.8 in [20 mm]
Product Height 0.4 in [10 mm]
Product Weight 0.6 oz [17 g]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.1 lb [0 kg]
What's in the Box
Included in Package 1 - USB Card Reader
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

7-in-1 USB 2.0 Multi Media Memory Card Reader
$21.99
Not Available
14-in-1 USB 2.0 High Capacity Silver Multi Media Memory Card Reader
FCREADHC 14-in-1 USB 2.0 High Capacity Silver Multi Media Memory Card Reader Add a 14-in-1 high capacity external memory card reader to any USB computer
$16.99
In Stock USA: 725  |  Canada: 2

Accessories

Mini 4 Port USB 2.0 Hub
ST4200MINI Mini 4 Port USB 2.0 Hub Provides 4 external USB 2.0 ports in a compact and portable form factor
$14.99
In Stock USA: 3225  |  Canada: 234
4 Port Compact Black USB 2.0 Hub
ST4202USB 4 Port Compact Black USB 2.0 Hub Turn a single USB 2.0 port into 4 external USB 2.0 ports
$18.99
In Stock USA: 1938  |  Canada: 256