4 Bay eSATA USB 2.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

SATDOCK4U2E

Enable quick access to four 2.5”/3.5” SATA HDD from multiple computers

$133.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 0 Canada : 69
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The SATDOCK4U2E eSATA and USB 2.0 4-Bay SATA Hard Drive Docking Station is a convenient, time-saving storage solution for 2.5-inch and 3.5-inch SATA hard drives (HDD) and solid state drives (SSD), allowing for up to 4 drives (tested with up to 4TB 3.5" and 1TB 2.5" drives per bay) to be quickly connected to one or more host computers.

The SATA hard drives can be paired and connected over two USB 2.0 host connections (data transfer rates up to 480 Mbps), or each drive can be connected individually over a dedicated eSATA connection (up to 3 Gbps); this enables you to interface with a single docking station from multiple computers, for access to specific drive(s). All four drives can also be connected to a single computer over multiple cables, with dedicated bandwidth.

The USB 2.0 SATA hard drive docking station also features dual built-in, variable-speed 60mm fans that can be manually adjusted to keep each drive running cool, depending on the drives and operating environment, or turned off completely. Double the value of this hard drive docking station, using a SATA to IDE hard drive adapter (SAT2IDEADP), which enables you to use any 2.5 or 3.5in IDE hard drive in a SATA hard drive dock slot.

The StarTech.com Advantage
  • Four independent drive bays with multiple host connectors allows different drives to be connected to different systems simultaneously
  • Dual, variable speed fans allow you to adjust the amount of cooling for any kind of environment or SATA drive
  • Independent power buttons and eject mechanism for each drive bay allows for quick and easy hot-swapping
Features
  • Accepts up to four SATA drives simultaneously, in a single docking station
  • Multiple, independent host interfaces for each drive
  • Dual 60mm cooling fans mounted below the drives with variable speed controls (including OFF)
  • Supports both 2.5" and 3.5" form factor hard drives (HDD) and Solid State Drives (SSD)
  • Dual High Speed USB 2.0 host interfaces with support for transfer rates up to 480 Mbps
  • Four high speed eSATA host interfaces with supported transfer rates up to 3 Gbps
  • Patented hard drive eject push-buttons for each drive
  • Independent power buttons for each drive
  • Extra, easy-access spacing between each drive
  • Four large, stable, non-slip table-top feet
  • Plug-and-Play and Hot-Swap compatible
  • Compatible with SATA revision 1/2/3 drives
Applications
  • Create a centralized local hard drive hub for multiple computers simultaneously
  • Users who want to use a hard drive dock on multiple computers, but do not want to have to swap cables between them
  • IT professionals who need to hot-swap between multiple SATA drives regularly
  • System builders who need to quickly image or copy data to multiple drives simultaneously
  • Technicians who need to access up to 4 different drives from a single station
Product Numbers
Dell Harmony A5139999
TechData Dis 10547293
ASI Distribution USA 108257
D and H SATDOCK4U2E
Ingram Micro USA DY8901
Synnex US STA-SATDOCK4U2E
UPC Code 065030842563
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Interface USB 2.0 & eSATA
Number of Drives 4
Drive Size 2.5in & 3.5in
Drive Type SATA
Fan(s) Yes
Fans 2 - 60 mm
Chipset ID Initio - INIC1610
Connector(s)
Drive Connectors 4 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 2 - USB B (4 pin) Female
4 - eSATA (7 pin; Data) Plug
Performance
Type and Rate USB 2.0 - 480 Mbit/s
SATA II (3 Gbps)
Max Drive Capacity Currently tested with up to 4TB 5400 RPM 3.5" hard drives per bay (16TB total) and 1TB 5400 RPM 2.5" hard drives (4TB total)
Insertion Rating 15, 000 cycles
Software
OS Compatibility Windows 2000/ XP (32/64-bit)/ Server 2003 (32/64-bit)/ Server 2008 R2/ Vista (32/64-bit)/ 7 (32/64-bit)/ 8 (32/64-bit)
Mac OS 10.4/ 10.5/ 10.6/ 10.7/ 10.8
Linux
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Length 11.4 in [290.5 mm]
Product Width 6.8 in [172.7 mm]
Product Height 3.7 in [94.7 mm]
Product Weight 36 oz [1020 g]
Indicators
LED Indicators 4 - Activity (Red)
4 - Power (Blue)
Power
Power Adapter Included Yes
Input Voltage 110 ~ 240 AC
Input Current 2500mA
Output Voltage 12 DC
Output Current 6.5A
Environmental
Operating Temperature 5°C to 80°C (41°F to 176°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Humidity 8%~90% RH
Special Notes / Requirements
System and Cable Requirements At least one USB or eSATA port
Packaging Information
Shipping (Package) Weight 79.1 oz [2240 g]
What's in the Box
Included in Package 1 - 4-Bay HDD Docking Station
2 - USB 2.0 Cable
4 - eSATA Cable
3 - Power Cord (NA/UK/EU)
1 - Universal Power Adapter
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

4 Bay eSATA USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCK4U3E

4 Bay eSATA USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable quick access to four 2.5"/3.5" SATA HDD over USB 3.0 or eSATA
$211.99
In Stock USA: 592  |  Canada: 1
SATA Hard Drive HDD Duplicator Dock - eSATA USB
SATDOCK22RE

SATA Hard Drive HDD Duplicator Dock - eSATA USB

Exactly duplicate one 2.5in or 3.5in SATA hard drive to another, effortlessly and without a computer
$90.99
In Stock USA: 2466  |  Canada: 28
SuperSpeed USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S

SuperSpeed USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0
$58.99
In Stock USA: 928  |  Canada: 11
eSATA USB to SATA Hard Drive Docking Station for Dual 2.5 or 3.5in HDD
SATADOCK22UE

eSATA USB to SATA Hard Drive Docking Station for Dual 2.5 or 3.5in HDD

Easily connect and swap two 2.5 or 3.5in SATA hard drives through eSATA or USB
$71.99
In Stock USA: 1191  |  Canada: 79
USB to SATA External Hard Drive Docking Station for 2.5in SATA HDD
SATDOCK25U

USB to SATA External Hard Drive Docking Station for 2.5in SATA HDD

Enable external, hot-swap access to 2.5in SATA drives from a portable mini USB2.0 drive dock
$16.99
In Stock USA: 1805  |  Canada: 12

Accessories

SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks
SAT2IDEADP

SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks

Use your 2.5in or 3.5in IDE hard drives in a SATA HDD Docking Station
$29.99
In Stock USA: 1932  |  Canada: 42
2.5in Anti-Static Hard Drive Protector Case - Black (3pk)
HDDCASE25BK

2.5in Anti-Static Hard Drive Protector Case - Black (3pk)

Provides safe handling and anti-static protection for most 2.5in hard drives
$18.99
In Stock USA: 420  |  Canada: 141
2.5in Anti-Static Hard Drive Protector Case - Blue (3pk)
HDDCASE25BL

2.5in Anti-Static Hard Drive Protector Case - Blue (3pk)

Provides safe handling and anti-static protection for most 2.5in hard drives
$18.99
In Stock USA: 487  |  Canada: 217
2.5in Anti-Static Hard Drive Protector Case - White (3pk)
HDDCASE25WH

2.5in Anti-Static Hard Drive Protector Case - White (3pk)

Provides safe handling and anti-static protection for most 2.5in hard drives
$18.99
In Stock USA: 338  |  Canada: 204
2.5in Anti-Static Hard Drive Protector Case - Green (3pk)
HDDCASE25GN

2.5in Anti-Static Hard Drive Protector Case - Green (3pk)

Provides safe handling and anti-static protection for most 2.5in hard drives
$18.99
In Stock USA: 346  |  Canada: 254
2.5in Anti-Static Hard Drive Protector Case - Orange (3pk)
HDDCASE25OR

2.5in Anti-Static Hard Drive Protector Case - Orange (3pk)

Provides safe handling and anti-static protection for most 2.5in hard drives
$18.99
In Stock USA: 258  |  Canada: 219
2.5in Anti-Static Hard Drive Protector Case - Yellow (3pk)
HDDCASE25YW

2.5in Anti-Static Hard Drive Protector Case - Yellow (3pk)

Provides safe handling and anti-static protection for most 2.5in hard drives
$18.99
In Stock USA: 360  |  Canada: 349
Shielded eSATA Cable - M/M
ESATA3

3 ft Shielded External eSATA Cable M/M

Connect your external SATA storage devices to your Laptop or desktop.
$9.99
In Stock USA: 3058  |  Canada: 86
Shielded eSATA Cable - M/M
$13.99
In Stock USA: 0  |  Canada: 8
2 Port eSATA + 4 Port SATA II PCI Express x4 SATA Controller Adapter Card
PEXSATA24E

2 Port eSATA + 4 Port SATA II PCI Express x4 SATA Controller Adapter Card

Add 2 external SATA (eSATA) and 4 internal SATA ports to your desktop computer through a PCI Express expansion slot
$108.99
In Stock USA: 191  |  Canada: 14
2 Port PCI Express eSATA Controller Adapter Card
PEXESATA2

2 Port PCI Express eSATA Controller Adapter Card

Add 2 eSATA ports to your desktop computer through a PCI Express expansion slot
$38.99
In Stock USA: 744  |  Canada: 21
2 Port SATA to eSATA Slot Plate Bracket
ESATAPLATE2

2 Port SATA to eSATA Slot Plate Bracket

Turn two standard SATA motherboard connections into two external eSATA ports.
$9.99
In Stock USA: 1551  |  Canada: 78