SuperSpeed USB 3.0 SATA Hard Drive Docking Station w/ Laptop Controller
SATDOCKU3SEEnable fast, swappable external access to SATA drives, through a USB 3.0 ExpressCard
The SATDOCKU3SE USB 3.0 Hard Drive Docking Station laptop bundle delivers full external access to any bare 2.5in or 3.5in SATA hard drive, without having to mount the drive in an enclosure or install the hard drive within a computer case.
A versatile external storage solution bundled specifically for laptop users, the USB 3.0 HDD docking station includes a 2-port USB 3.0 ExpressCard, which adds two USB 3.0 connections from the host computer to deliver an all-in-one plug and play storage solution that provides access to the hard drive inserted in the dock without having to reboot the computer.
Relying on the outstanding data throughput support of USB 3.0, the docking station is capable of data transfer speeds of up to 5Gbps and is backward compatible with USB 2.0/1.1 interface connections (limited to USB 2.0/1.1 speeds unless connected through USB 3.0). Double the value of this hard drive docking station, using a SATA to IDE hard drive adapter (SAT2IDEADP), which enables you to use any 2.5 or 3.5in IDE hard drive in a SATA hard drive dock slot.
The StarTech.com Advantage
- SuperSpeed USB 3.0 technology provides fast access for external storage, while still being backwards compatible with USB 2.0
- Included ExpressCard USB 3.0 controller card enables older laptops to utilize USB 3.0 connectivity
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- SuperSpeed USB 3.0 compliant host interface, with support for transfer rates up to 5 Gbps
- High Speed USB 2.0 compliant host interface, with support for transfer rates up to 480Mbps
- Includes an ExpressCard 2-Port USB 3.0 host controller card
- Patented drive ejection mechanism
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
- Supports 2.5" and 3.5" SATA hard drives (HDD) and solid state drives (SSD)
- Power/Activity LED indicator
- Plug-and-Play and hot-swap compatible
- ExpressCard: PCI Express 2.0 base specification compliant
- ExpressCard: Fully compliant with USB 3.0 revision 1.0 specifications and Intel xHCI rev0.96 specifications, with support for transfer rates up to 5 Gbps
- ExpressCard: Provides up to 900mA per USB port
- ExpressCard: Backwards compatible with USB 2.0 and USB 1.0/1.1 devices
- ExpressCard: Supports Control/Bulk/Interrupt/Isochronous USB transfer modes
- ExpressCard: Supports up to 127 USB devices per port (requires additional USB hubs)
Applications
- Data recovery specialists who need quick access to drives for imaging
- Backup data quickly to an external drive for archiving
- Technicians who regularly test or benchmark different hard drives and need to swap between them
- Upgrade an older laptop with USB 3.0 connectivity and matching drive docking station
- Upgrade from a USB 2.0 drive dock to faster USB 3.0
Product Numbers
| Dell Harmony | A3544497 |
| TechData Dis | 96480T |
| Ingram Micro USA | CN1863 |
| UPC Code | 065030839358 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 3.0 |
| Number of Drives | 1 |
| Drive Size | 2.5in & 3.5in |
| Drive Type | SATA |
| Fan(s) | No |
| Chipset ID | Lucidport - USB300; Renesas/NEC - µPD720200 |
| Connector(s) | |
| Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - USB 3.0 B (9 pin; SuperSpeed) Female |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| USB 3.0 - 5 Gbit/s | |
| Max Drive Capacity | 2TB (3.5in), 500GB (2.5in) |
| Insertion Rating | 15,000 Cycles |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2 |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 5.7 in [145 mm] |
| Product Width | 3.7 in [93 mm] |
| Product Height | 2.6 in [65 mm] |
| Product Weight | 14.4 oz [407.2 g] |
| Indicators | |
| LED Indicators | 1 - Power and Activity (Solid - Power, Blinking - Activity) |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Output Voltage | 12 DC |
| Output Current | 2.5A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 5°C to 80° (41°F to 176°F) |
| Storage Temperature | -40°C to 70°C (-40°F to 158°F) |
| Humidity | 8~80% RH |
| Packaging Information | |
| Shipping (Package) Weight | 30.7 oz [870 g] |
| What's in the Box | |
| Included in Package | 1 - USB 3.0 HDD Dock |
| 1 - 2 port USB 3.0 ExpressCard Adapter | |
| 1 - USB 3.0 Cable | |
| 1 - Universal Power Adapter | |
| 3 - Power Adapter Plug (NA/EU/UK) | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- SATDOCKU3SE.pdf
English
Data Sheet(s)
- SATDOCKU3SE_Datasheet.pdf
English - SATDOCKU3SE_Datasheet-ES.pdf
Español - SATDOCKU3SE_Datasheet-FR.pdf
Français - SATDOCKU3SE_Datasheet-IT.pdf
Italiano - SATDOCKU3SE_Datasheet-NL.pdf
Nederlands
















Follow us on Twitter |