2.5in Silver Power eSATA to SATA External Hard Drive Enclosure w/ OTB

S2510PESAT

Turn a 2.5in SATA hard drive into an external backup storage drive over Power eSATA (eSATAp)

$38.99 USD
May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The S2510PESAT External Hard Drive Enclosure can be connected through Power eSATA (also known as eSATA + USB 2.0, USB/eSATA combo) - a single, combined eSATA data connection and 5v power connection (over a built-in USB connection), making it easier than ever to turn your 2.5in SATA hard drive (HDD) or solid state drive (SSD) into the perfect portable storage solution! The enclosure can also be connected through individual USB 2.0 and eSATA cables to accommodate conventional eSATA host connections.

Ideal for storing large digital multimedia files or other demanding applications, the external HDD enclosure supports a maximum eSATA/Power eSATA data transfer rate of 3Gbps. Alternatively, the enclosure can be connected through USB 2.0 with support for data transfer rates of up to 480Mbps. Large capacity drives (tested with up to 1TB) can be used to greatly enhance your computer's storage/backup capabilities.

Featuring One Touch Backup support to enable you to automate the backup process between the host PC and external enclosure.

The StarTech.com Advantage
  • Single port connection for both power and data from power eSATA (eSATA+USB 2.0 Combo) port on laptop or desktop
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • Power eSATA (eSATAp) supports power from USB and data over eSATA from a single cable
  • Supports separate eSATA and USB 2.0 connectivity options
  • SATA revision 2 compliant eSATA host interface, with support for transfer rates up to 3 Gbps
  • High Speed USB 2.0 compliant host interface, with support for transfer rates up to 480 Mbps
  • Aluminum side panels
  • Tool-less access to the drive tray
  • Plug-and-Play and Hot-Swap compatible
  • One Touch backup software support (Windows only)
  • Includes a protective carrying case
Applications
  • Make use of existing Power eSATA (eSATAp) connectivity on a laptop or desktop to transfer at eSATA speeds without separate external power connections
  • Expand a systems storage capacity with an external drive for backup/archiving
  • Turn an extra 2.5" SATA drive into a portable external storage solution
  • Create a versatile and portable storage solution for travelers/mobile users
Product Numbers
Dell Harmony A3544496
TechData Dis 10547213
ASI Distribution USA 128261
D and H S2510PESAT
UPC Code 065030837712
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Interface USB 2.0 & Power eSATA
Number of Drives 1
Drive Size 2.5in
Drive Type SATA
Drive Installation Fixed
Fan(s) No
Chipset ID Sunplus - SPIF303
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - Power eSATA (11 pin; eSATA/USB; 5/12V) Plug
1 - USB Mini-B (5 pin) Female
Performance
Type and Rate USB 2.0 - 480 Mbit/s
SATA II (3 Gbps)
RAID No
Max Drive Capacity Currently tested with up to 1TB 5400 RPM hard drives
Software
OS Compatibility Windows 2000/ XP (32/64-bit)/ Server 2008 R2/ Vista (32/64-bit)/ 7 (32/64-bit)/ 8 (32/64-bit)
Mac OS X (tested up to 10.8)
Linux
Physical Characteristics
Color Silver
Enclosure Type Aluminum and Plastic
Max Drive Height 0.4 in [9.5 mm]
Product Length 5.1 in [130 mm]
Product Width 3 in [76 mm]
Product Height 0.7 in [17 mm]
Product Weight 3.3 oz [93.5 g]
Indicators
LED Indicators 1 - Green - Power and Activity
Environmental
Operating Temperature -15°C to 50°C (5°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Humidity 0~75% RH
Packaging Information
Shipping (Package) Weight 10.6 oz [300 g]
What's in the Box
Included in Package 1 - eSATAp 2.5" HDD Enclosure
1 - USB A to mini B Y cable
4 - Screw Kit
1 - Soft HDD carrying case
1 - Software CD
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

2.5in Black USB 2.0 External Hard Drive Enclosure for SATA HDD
SAT2510BU2

2.5in Black USB 2.0 External Hard Drive Enclosure for SATA HDD

Turn a 2.5in SATA drive into an external storage device with USB 2.0 connectivity
$18.99
In Stock USA: 2821  |  Canada: 264
2.5in Black eSATA USB External Hard Drive Enclosure for SATA HDD
SAT2510BU2E

2.5in Black eSATA USB External Hard Drive Enclosure for SATA HDD

Turn a 2.5in SATA hard drive into a USB2.0 or eSATA external hard drive
$26.99
In Stock USA: 1640  |  Canada: 103
2.5in USB SATA External Hard Drive Enclosure w/ Integrated USB cable
SAT2510SCB

2.5in USB SATA External Hard Drive Enclosure w/ Integrated USB cable

Turn a 2.5in SATA hard drive into a complete external storage solution over USB 2.0
$20.99
In Stock USA: 481  |  Canada: 74
2.5in Silver USB 2.0 External Hard Drive Enclosure for SATA HDD
SAT2510U2

2.5in Silver USB 2.0 External Hard Drive Enclosure for SATA HDD

Turn a 2.5in SATA drive into an external storage device with USB 2.0 connectivity
$18.99
In Stock USA: 3135  |  Canada: 434
2.5in eSATA USB External Hard Drive Enclosure for SATA HDD
SAT2510U2E

2.5in eSATA USB External Hard Drive Enclosure for SATA HDD

Turn a 2.5in SATA hard drive into a USB2.0 or eSATA external hard drive
$26.99
In Stock USA: 945  |  Canada: 137
2.5in SATA External Hard Drive Enclosure w/ 3.5/5.25 Front Drive Bay
SAT2510U2REM

2.5in SATA External Hard Drive Enclosure w/ 3.5/5.25 Front Drive Bay

Turn any 2.5in SATA hard drive into both an internal removable hard drive or a USB 2.0 external hard drive
$37.99
Not Available
Extra 2.5in SATA Hard Drive Enclosure for SAT2510U2REM
SAT2510U2S

Extra 2.5in SATA Hard Drive Enclosure for SAT2510U2REM

An additional removable SATA enclosure for the SAT2510U2REM
$31.99
In Stock USA: 0  |  Canada: 2
3.5in Black eSATA USB Trayless SATA External Hard Drive Enclosure
SAT3510BU2E

3.5in Black eSATA USB Trayless SATA External Hard Drive Enclosure

Turn a 3.5" SATA hard drive into a swappable external hard drive with USB 2.0 and eSATA connectivity
$58.99
In Stock USA: 1384  |  Canada: 38

Accessories

USB Y Cable for External Hard Drive - USB A to mini B
USB2HABMY1

1 ft USB Y Cable for External Hard Drive - USB A to mini B

Connect and power your external mini-USB equipped hard drive through two standard USB ports on your computer
$4.99
In Stock USA: 1121  |  Canada: 23
USB Y Cable for External Hard Drive - USB A to mini B
USB2HABMY6

6 ft USB Y Cable for External Hard Drive - USB A to mini B

Connect and power your external mini-USB equipped hard drive through two standard USB ports on your computer
1 Port ExpressCard Power eSATA Controller Adapter Card
ECESATUSB1

1 Port ExpressCard Power eSATA Controller Adapter Card

Add an eSATAp (eSATA + USB 2.0) port to a computer through an ExpressCard slot
$23.99
In Stock USA: 138  |  Canada: 29
Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM6

6 ft Mini USB Cable - A to Mini B

Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot
4 ft Power eSATA Cable - M/M
ESATAUSB3

3 ft Power eSATA Cable - M/M

Connect your external hard drive enclosures to your eSATA equipped laptop or desktop computer
$33.99
In Stock USA: 83  |  Canada: 20
eSATA + USB-A to Power eSATA Cable - M/M
ESATAUSBMM3

3 ft eSATA and USB A to Power eSATA Cable - M/M

Connect power eSATA devices to the eSATA and USB ports on your computer
$29.99
In Stock USA: 198  |  Canada: 38
Shielded eSATA Cable - M/M
ESATA3

3 ft Shielded External eSATA Cable M/M

Connect your external SATA storage devices to your Laptop or desktop.
$9.99
In Stock USA: 3058  |  Canada: 86
Shielded eSATA Cable - M/M
$13.99
In Stock USA: 0  |  Canada: 8
2 Port CardBus eSATA Laptop Controller Adapter Card
CBESAT2

2 Port CardBus eSATA Laptop Controller Adapter Card

Adds 2 eSATA ports to a laptop through a CardBus slot
$40.99
In Stock USA: 77  |  Canada: 97
1 Port Flush Mount ExpressCard 34mm eSATA II Controller Adapter Card
ECESATA1

1 Port Flush Mount ExpressCard 34mm eSATA II Controller Adapter Card

Add a slim flush mounting eSATA port to a laptop through ExpressCard
$40.99
In Stock USA: 52  |  Canada: 39
2 Port ExpressCard 54mm eSATA II Controller Adapter Card
ECESATA254

2 Port ExpressCard 54mm eSATA II Controller Adapter Card

Add two eSATA ports to a computer through an ExpressCard/54 slot
$18.99
In Stock USA: 144  |  Canada: 87
PCI SATA Controller Card (1 Port eSATA + 1 Port SATA) w/ Low Profile Bracket
PCIESATA2I

1 Port eSATA + 1 Port SATA PCI SATA Controller Card w/ LP Bracket

Add an internal SATA port and an external SATA (eSATA) port to your desktop computer through a PCI expansion slot
$33.99
In Stock USA: 21  |  Canada: 0
PCI Express eSATA II Controller Card
PEXESATA1

1 Port PCI Express eSATA II Controller Card

Add an eSATA port to a desktop computer through a PCI Express slot
$27.99
In Stock USA: 937  |  Canada: 46
2 Port PCI Express eSATA Controller Adapter Card
PEXESATA2

2 Port PCI Express eSATA Controller Adapter Card

Add 2 eSATA ports to your desktop computer through a PCI Express expansion slot
$38.99
In Stock USA: 744  |  Canada: 21
2 Port ExpressCard eSATA Controller Adapter Card
ECESATA22

2 Port ExpressCard eSATA Controller Adapter Card

Add 2 eSATA ports through your laptop ExpressCard slot
$49.99
In Stock USA: 29  |  Canada: 16
1 Port eSATA + 1 Port SATA II PCI Express SATA Controller Card
PEXESATA2I

1 Port eSATA + 1 Port SATA II PCI Express SATA Controller Card

Add an internal SATA port and an external SATA (eSATA) port to your desktop computer through a PCI Express expansion slot
$28.99
In Stock USA: 216  |  Canada: 48
2 Port eSATA + 4 Port SATA II PCI Express x4 SATA Controller Adapter Card
PEXSATA24E

2 Port eSATA + 4 Port SATA II PCI Express x4 SATA Controller Adapter Card

Add 2 external SATA (eSATA) and 4 internal SATA ports to your desktop computer through a PCI Express expansion slot
$108.99
In Stock USA: 195  |  Canada: 14