2.5in USB FireWire SATA External Hard Drive Enclosure
SAT2510U2FTurn a 2.5in SATA hard drive into a USB2.0 or FireWire external hard drive for PC or Mac
The SAT2510U2F External Hard Drive Enclosure supports both USB 2.0 and FireWire 400 (IEEE1394a) host connections, providing the compatibility needed to create a convenient and versatile external SATA storage solution for desktop computers as well as MacBooks® and Windows® based laptops. Large capacity drives (tested with up to 1TB) can be used to greatly enhance your computer's storage/backup capabilities.
The USB/FireWire enclosure features a slim, lightweight aluminum design and includes a 6-pin FireWire cable simplifying the option to connect through IEEE 1394a, as well as a USB to Power adapter and USB 2.0 Y-cable which can be used to ensure sufficient power delivery for higher capacity/higher power consumption hard drives (HDD) or solid state drives (SSD).
The StarTech.com Advantage
- Choose between USB 2.0 connectivity or FireWire 400 depending on host system configurations/capabilities
- A compact, aluminum chassis makes for a light-weight and easily portable storage solution with optimal heat dissipation characteristics that's powered over USB or FireWire
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- IEEE 1394a compliant (FireWire 400) host interface, with supported transfer rates up to 400Mbps
- High Speed USB 2.0 host interface, with supported transfer rates up to 480 Mbps
- Powered directly from the USB or FireWire port
- Light-weight and durable aluminum chassis
- Power/Activity LED indicator
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
- Supports 2.5" form factor SATA hard drives (HDD) or solid state drives (SSD)
- Plug-and-Play and Hot-Swap compatible
Applications
- Create a fast, portable external storage solution for desktops, laptops or netbooks
- Add-on extra storage to almost any USB enabled computer system
- Backup important data to an external storage device
- Share large files between computers quickly and securely without a network
- Retrieve data from old SATA drive, or turn the unused drive into additional external storage space
Product Numbers
| Dell Harmony | A3482287 |
| TechData Dis | 10547236 |
| ASI Distribution USA | 89536 |
| D and H | SAT2510U2F |
| Ingram Micro USA | CN0615 |
| Synnex US | STA-SAT2510U2F |
| UPC Code | 065030837743 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 & Firewire |
| Number of Drives | 1 |
| Drive Size | 2.5in |
| Drive Type | SATA |
| Drive Installation | Fixed |
| Fan(s) | No |
| Chipset ID | Initio INIC-1615 FW802C |
| Connector(s) | |
| Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - Firewire 400 (6 pin; IEEE 1394a) Female |
| 1 - USB Mini-B (5 pin) Female | |
| Performance | |
| Type and Rate | FireWire 400 IEEE-1394a - 400 Mbit/s |
| USB 2.0 - 480 Mbit/s | |
| RAID | No |
| Max Drive Capacity | Currently tested with up to 1TB 5400 RPM hard drives |
| Software | |
| OS Compatibility | Windows XP (32/64-bit)/ Server 2003 (32/64-bit)/ Server 2008 R2/ Vista (32/64-bit)/ 7 (32/64-bit)/ 8 (32/64-bit) Mac OS 10.4/ 10.5/ 10.6/ 10.7/ 10.8 Linux |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Aluminum |
| Max Drive Height | 0.4 in [9.5 mm] |
| Product Length | 5.4 in [137 mm] |
| Product Width | 3.1 in [80 mm] |
| Product Height | 0.7 in [17 mm] |
| Product Weight | 4.1 oz [115 g] |
| Indicators | |
| LED Indicators | 1 - Green - Solid: Power, Blinking: Activity |
| Power | |
| Power Adapter Included | No |
| Input Voltage | 110 ~ 240 AC |
| Output Voltage | 5 DC |
| Output Current | 0.5A |
| Center Tip Polarity | Positive |
| Plug Type | H |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -20°C to 60°C (4°F to 140°F) |
| Humidity | 0~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 12.4 oz [350 g] |
| What's in the Box | |
| Included in Package | 1 - 2.5" SATA Hard Drive Enclosure |
| 1 - 6-pin Firewire Cable | |
| 1 - USB to Power (Barrel Connector) cable | |
| 1 - USB Y Cable | |
| 2 - Mounting Screw | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SAT2510U2F.pdf
English - SAT2510U2F-FR.pdf
Français
Data Sheet(s)
- SAT2510U2F_Datasheet.pdf
English - SAT2510U2F_Datasheet-DE.pdf
Deutsch - SAT2510U2F_Datasheet-ES.pdf
Español - SAT2510U2F_Datasheet-FR.pdf
Français - SAT2510U2F_Datasheet-IT.pdf
Italiano - SAT2510U2F_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter | Find us on Google+