3.5in Silver USB 2.0 to SATA External Hard Drive Enclosure
SAT3510U2VTurn a 3.5in SATA drive into an external storage device with USB 2.0 connectivity
This External Hard Drive Enclosure lets you install a 3.5in SATA hard drive for connection to a computer using USB 2.0 - a cost-effective storage solution for a wide variety of applications including file and application sharing between desktop and laptop computers, data archiving, or simply backing up existing hard drives to preserve data security. Large capacity drives (tested with up to 4TB) can be used to greatly enhance your computer's storage/backup capabilities.
Designed with modern computer systems in mind, the USB 2.0 SATA hard drive enclosure is compatible with the IT industry's newest 3.5in SATA (SATA, SATA II, SATA III) drives and features a sleek, sturdy aluminum casing that looks terrific next to any MAC or PC system.
The enclosure is compatible with a broad range of Windows operating systems, Mac OS 9.0 and up and Linux, as well as Apple's Mac OS X Leopard operating system - including its breakthrough automatic "Time Machine" backup feature.
The StarTech.com Advantage
- Simple, cost effective SATA hard drive enclosure with a high speed USB 2.0 connection
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- High Speed USB 2.0 host interface, with supported transfer rates up to 480 Mbps
- Power/Activity LED indicator
- Light-weight and durable aluminum chassis
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) hard drives
- Supports 3.5" form factor SATA hard drives
- Plug-and-Play and Hot-Swap compatible
Applications
- Create a fast, portable external storage solution for desktops, laptops or netbooks
- Add-on extra storage to almost any USB enabled computer system
- Backup important data to an external storage device
- Share large files between computers quickly and securely without a network
- Retrieve data from old SATA drive, or turn the unused drive into additional external storage space
Product Numbers
| Dell Harmony | A2125414 |
| TechData Dis | 61235L |
| ASI Distribution USA | 82884 |
| D and H | SAT3510U2V |
| Ingram Micro USA | U45227 |
| Synnex US | STA-SAT3510U2V |
| UPC Code | 065030831512 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 |
| Number of Drives | 1 |
| Drive Size | 3.5in |
| Drive Type | SATA |
| Drive Installation | Fixed |
| Fan(s) | No |
| Chipset ID | SunPlus - SPIF215A |
| Connector(s) | |
| Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - USB B (4 pin) Female |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbps |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| SATA II (3 Gbps) | |
| RAID | No |
| Max Drive Capacity | Currently tested with up to 4TB 5400 RPM hard drives |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit) Mac OS 9.0 ~ 10.8 Linux |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Aluminum |
| Product Length | 7.6 in [193 mm] |
| Product Width | 1.2 in [31 mm] |
| Product Height | 4.4 in [113 mm] |
| Product Weight | 11.5 oz [325 g] |
| Indicators | |
| LED Indicators | 1 - Solid Green -Power status Blinking Green - Read/Write Drive Activity |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 12 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 1.8 lb [0.8 kg] |
| What's in the Box | |
| Included in Package | 1 - 3.5in SATA HDD Enclosure |
| 1 - Plastic Stand | |
| 1 - USB Cable | |
| 1 - Screw Kit | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- SAT3510U2V.pdf
English - SAT3510U2V-ES.pdf
Español
Data Sheet(s)
- SAT3510U2V_Datasheet.pdf
English - SAT3510U2V_Datasheet-ES.pdf
Español - SAT3510U2V_Datasheet-FR.pdf
Français - SAT3510U2V_Datasheet-IT.pdf
Italiano - SAT3510U2V_Datasheet-NL.pdf
Nederlands
























Follow us on Twitter |