3.5in USB FireWire SATA External Hard Drive Enclosure
SAT3510U2FTurn a 3.5" SATA hard drive into an external hard drive with USB 2.0 and FireWire connectivity
The SAT3510U2F External Hard Drive Enclosure supports both USB 2.0 and FireWire 400 (IEEE1394a) host connections, providing the compatibility needed to create a convenient and versatile external SATA storage solution for desktop computers as well as MacBooks® and Windows® based laptops. Large capacity drives (tested with up to 4TB) can be used to greatly enhance your computer's storage/backup capabilities.
The USB/FireWire enclosure features a slim, lightweight aluminum design and includes a 6-pin FireWire cable simplifying the option to connect through IEEE 1394a, as well as a USB cable for USB 2.0 connections to the host.
The StarTech.com Advantage
- A compact, aluminum chassis construction makes for a light-weight and easily portable storage solution with optimal heat dissipation characteristics
- Choose between USB 2.0 connectivity or FireWire 400 depending on host system configurations/capabilities
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- IEEE 1394a compliant (FireWire 400) host interface, with supported transfer rates up to 400Mbps
- Dual 6-pin FireWire 400 ports for daisy-chaining support
- High Speed USB 2.0 host interface, with supported transfer rates up to 480 Mbps
- Light-weight and durable aluminum chassis
- Power/Activity LED indicator
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
- Supports 3.5" form factor SATA hard drives (HDD)
- Plug-and-Play and Hot-Swap compatible
Applications
- Create a fast, portable external storage solution for desktops, laptops or netbooks
- Add-on extra storage to almost any USB enabled computer system
- Backup important data to an external storage device
- Share large files between computers quickly and securely without a network
- Retrieve data from old SATA drive, or turn the unused drive into additional external storage space
Product Numbers
| Dell Harmony | A3482286 |
| TechData Dis | 10547246 |
| ASI Distribution USA | 89537 |
| D and H | SAT3510U2F |
| Ingram Micro USA | CN0612 |
| Synnex US | STA-SAT3510U2F |
| UPC Code | 065030837750 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 & Firewire |
| Number of Drives | 1 |
| Drive Size | 3.5in |
| Drive Type | SATA |
| Drive Installation | Fixed |
| Fan(s) | No |
| Chipset ID | Initio INIC-1615 FW802C |
| Connector(s) | |
| Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - USB B (4 pin) Female |
| 2 - Firewire 400 (6 pin; IEEE 1394a) Female | |
| Performance | |
| Type and Rate | FireWire 400 IEEE-1394a - 400 Mbit/s |
| USB 2.0 - 480 Mbit/s | |
| RAID | No |
| Max Drive Capacity | Currently tested with up to 4TB 5400 RPM hard drives |
| Software | |
| OS Compatibility | Windows XP (32/64-bit)/ Vista (32/64-bit)/ 7 (32/64-bit)/ 8 (32/46-bit) Mac OS X (tested up to 10.4) Linux |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Aluminum |
| Product Length | 8.2 in [208 mm] |
| Product Width | 4.6 in [118 mm] |
| Product Height | 1.2 in [30 mm] |
| Product Weight | 14.1 oz [400 g] |
| Indicators | |
| LED Indicators | 1 - Blue - Solid: Power, Blinking: Activity |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Input Current | 700mA |
| Output Voltage | 12 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Plug Type | N |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -20°C to 60°C (4°F to 140°F) |
| Humidity | 0~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 1.9 lb [0.9 kg] |
| What's in the Box | |
| Included in Package | 1 - 3.5" SATA Hard Drive Enclosure |
| 1 - Plastic Stand | |
| 1 - 6pin FireWire Cable | |
| 1 - USB A to B Cable | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
3.5in 4 Drive eSATA USB FireWire External SATA RAID Enclosure
Turn 4 SATA hard drives into external RAID storage that connects over USB/FireWire/eSATA2.5in USB FireWire SATA External Hard Drive Enclosure
Turn a 2.5in SATA hard drive into a USB2.0 or FireWire external hard drive for PC or Mac3.5in Silver USB 2.0 to SATA External Hard Drive Enclosure
Turn a 3.5in SATA drive into an external storage device with USB 2.0 connectivity3.5in Black USB 2.0 to SATA External Hard Drive Enclosure
Turn a 3.5in SATA drive into an external storage device with USB 2.0 connectivity3.5in Black eSATA USB Trayless SATA External Hard Drive Enclosure
Turn a 3.5" SATA hard drive into a swappable external hard drive with USB 2.0 and eSATA connectivity3.5in Black External USB IDE Hard Drive Enclosure
Turn a 3.5" IDE hard drive into an external hard drive connected through USB 2.0Accessories
6 ft Transparent USB 2.0 Cable - A to B
Connect USB 2.0 peripherals to your computer10 ft Transparent USB 2.0 Cable - A to B
Connect USB 2.0 peripherals to your computer15 ft USB 2.0 A to B Cable - M/M
Extend the Distance Between Your USB 2.0 Devices up to 15ft6 ft IEEE-1394 Firewire Cable 9-6 M/M
Deliver high speed data transfers between your FireWire devices10 ft IEEE-1394 Firewire 800 Cable 9-6 M/M
Deliver high speed data transfers between your FireWire devices10 ft IEEE-1394 FireWire Cable 6-6 M/M
Deliver high speed data transfers between your FireWire devices15 ft IEEE-1394 Firewire Cable 6-6 M/M
Deliver high speed data transfers between your FireWire devices6 ft IEEE-1394 Firewire Cable 4-6 M/M
Deliver high speed data transfers between your FireWire devices6 ft Transparent IEEE-1394 Firewire Cable 4-6 M/M
Deliver high speed data transfers between your FireWire devices10 ft IEEE-1394 Firewire Cable 4-6 M/M
Deliver high speed data transfers between your FireWire devices15 ft IEEE-1394 Firewire Cable 4-6 M/M
Deliver high speed data transfers between your FireWire devices6 ft IEEE-1394 FireWire Extension Cable 6 - 6 M/F
Extend the distance between your FireWire devices by 6ftDownloads
Manual(s):
- SAT3510U2F.pdf
English
Data Sheet(s)
- SAT3510U2F_Datasheet.pdf
English - SAT3510U2F_Datasheet-DE.pdf
Deutsch - SAT3510U2F_Datasheet-ES.pdf
Español - SAT3510U2F_Datasheet-FR.pdf
Français - SAT3510U2F_Datasheet-IT.pdf
Italiano - SAT3510U2F_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter | Find us on Google+