CHECKOUT Your Cart: Empty

3.5in Black eSATA USB Trayless SATA External Hard Drive Enclosure

SAT3510BU2E

Turn a 3.5" SATA hard drive into a swappable external hard drive with USB 2.0 and eSATA connectivity

$58.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 594 Canada : 22
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education

Retailer


Find a Reseller in your area

This eSATA/USB Removable SATA HD Enclosure features a convenient trayless design that eliminates having to mount the hard drive in the enclosure, making it easier to access data on the fly.

Simply insert any 3.5in SATA (SATA, SATA II, SATA III) hard drive into the enclosure, close the panel door and connect the enclosure to the computer through either eSATA (external SATA) or USB. To remove the hard drive from the enclosure, simply open the panel door and pull the SATA hard drive out.

Because the SAT3510BU2E drive enclosure can be connected to a host computer through either eSATA or USB, you can rely on efficient data transfer speeds (up to 1.5Gbps for eSATA, 480Mbps for USB 2.0) and quick connectivity. The enclosure is constructed to provide a durable housing for inserted drives to prevent physical damage to the drives while in transit, and features lockable front door access for added data security. Large capacity drives (tested with up to 4TB) can be used to greatly enhance your computer's storage/backup capabilities.

To ensure a cool operating environment, the SATA HDD enclosure provides a built-in 40mm fan that re-distributes the heat build-up generated as a result of typical hard drive operation - which is especially important for large volume storage, and faster spinning drives (i.e. 7200 RPM), as it can help keep drives running cooler, which can preserve data integrity and the drive's lifespan by reducing the chances of premature failures.

The StarTech.com Advantage
  • Quickly and easily install or remove hard drives from the enclosure with the innovative trayless design
  • Efficiently access a high capacity SATA drive over eSATA or USB 2.0 connectivity
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • Trayless design: drive is not mounted to a tray or the enclosure chassis/frame
  • Lockable drive door
  • 40mm cooling fan
  • Power and Activity LED indicators
  • SATA revision 1 compliant eSATA host interface, with supported transfer rates up to 1.5 Gbps
  • High Speed USB 2.0 compliant host interface, with supported transfer rates up to 480 Mbps
  • Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) hard drives
  • Supports 3.5" form factor SATA hard drives
  • Plug-and-Play and Hot-Swap compatible
Applications
  • Environments where drives need to be replaced/removed regularly, without external protection for the drives required after removal
  • Technicians who regularly test or benchmark different hard drives and need to swap between them
  • Create a fast, portable external storage solution for desktops, laptops or netbooks
  • Add-on extra storage to almost any USB enabled computer system
  • Backup important data to an external storage device
  • Share large files between computers quickly and securely without a network
  • Retrieve data from old SATA drive, or turn the unused drive into additional external storage space
Product Numbers
Dell Harmony A2925370
TechData Dis 41064N
ASI Distribution USA 81689
D and H SAT3510BU2E
Ingram Micro USA U77378
Synnex US STA-SAT3510BU2E
UPC Code 065030832311
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Interface USB 2.0 & eSATA
Number of Drives 1
Drive Size 3.5in
Drive Type SATA
Drive Installation Removable
Number of internal 3.5 inch bays 1 x SATA, SATA II, SATA III hard drive
Fan(s) Yes
Fans 1 - 40 mm
Chipset ID Initio - INIC-1611
Connector(s)
Connector Type(s) 1 - eSATA (7 pin; Data) Plug
1 - USB B (4 pin) Female
Performance
Maximum Data Transfer Rate (eSATA) Up to 1.5 Gb/s
(USB 2.0) Up to 480 Mbps
RAID No
Max Drive Capacity Currently tested with up to 4TB 5400 RPM hard drives
Software
OS Compatibility Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit)
Mac OS X (tested up to 10.8)
Linux
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Length 8.2 in [208 mm]
Product Width 1.5 in [38 mm]
Product Height 5 in [126 mm]
Product Weight 22.6 oz [641 g]
Indicators
LED Indicators 1 - Drive Activity
1 - Power
Power
Power Adapter Included Yes
Input Voltage 115 AC
Output Voltage 12 DC
Output Current 2A
Center Tip Polarity Positive
Plug Type M
Special Notes / Requirements
System and Cable Requirements eSATA to eSATA Cable (Optional)
Packaging Information
Shipping (Package) Weight 1.9 lb [0.9 kg]
What's in the Box
Included in Package 1 - Enclosure
1 - eSATA Cable
1 - USB 2.0 Cable
1 - Screw Pack
1 - Power Adapter
1 - Manual
Certifications, Reports and Compatibility

Related Products

3.5in Silver USB 2.0 to SATA External Hard Drive Enclosure
SAT3510U2V 3.5in Silver USB 2.0 to SATA External Hard Drive Enclosure Turn a 3.5in SATA drive into an external storage device with USB 2.0 connectivity
$37.99
In Stock USA: 2197  |  Canada: 97
eSATA USB to SATA External Hard Drive Docking Station for 2.5 or 3.5in
SATADOCKU2E eSATA USB to SATA External Hard Drive Docking Station for 2.5 or 3.5in Easily connect and swap a 2.5in or 3.5in SATA hard drive through USB or eSATA
$40.99
In Stock USA: 1262  |  Canada: 49
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive
HSB100SATBK 5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive Hot-swap any 3.5in SATA hard drive easily from any computer with a 5.25in bay
$25.99
In Stock USA: 1499  |  Canada: 98
eSATA USB to SATA Hard Drive Docking Station for Dual 2.5 or 3.5in HDD
SATADOCK22UE eSATA USB to SATA Hard Drive Docking Station for Dual 2.5 or 3.5in HDD Easily connect and swap two 2.5 or 3.5in SATA hard drives through eSATA or USB
$71.99
In Stock USA: 1097  |  Canada: 179

Accessories

Shielded eSATA Cable - M/M
ESATA3 3 ft Shielded External eSATA Cable M/M Connect your external SATA storage devices to your Laptop or desktop.
$9.99
In Stock USA: 142  |  Canada: 105
Shielded eSATA Cable - M/M
$12.99
In Stock USA: 312  |  Canada: 124
1 Port SATA to eSATA Slot Plate Bracket
$8.99
In Stock USA: 1021  |  Canada: 126
6 ft Shielded eSATA to SATA Cable
SATA2ESATA6 6 ft Shielded eSATA to SATA Cable Connect eSata devices to a standard SATA port
$14.99
In Stock USA: 454  |  Canada: 35
2 ft USB 2.0 A to B Cable - M/M
$7.99
In Stock USA: 9097  |  Canada: 958
2 ft USB 2.0 A to B Cable - M/M
$8.99
In Stock USA: 4367  |  Canada: 433
2 ft USB 2.0 A to B Cable - M/M
$6.99
In Stock USA: 9538  |  Canada: 1058