4 Bay External Hard Drive Array Storage Tower – eSATA USB 2.0 Enclosure
SAT3540U2ETurn four SATA drives into an external storage device with USB 2.0 and eSATA connectivity
StarTech.com's SAT3540U2E Multi Bay External Hard Drive Enclosure is a high-performance 4-drive SATA enclosure connected to host systems through eSATA and/or USB. The enclosure can be connected to two systems simultaneously, one through USB and one through eSATA, allowing users to share installed SATA hard drives between the computers by switching host connections back and forth at the touch of a button.
The 4-drive SATA enclosure works with high capacity (tested with up to 4TB per bay) 3.5in Serial ATA hard drives (SATA, SATA II, SATA III) and features a removable front cover that ensures easy access while installing or removing the drives.
The StarTech.com Advantage
- Support for up to 4 drives provide large amounts of storage with a choice of high speed interfaces from USB 2.0 or eSATA
- The removable front cover and accessible drive bays allows drives to be replaced easily in case of failure or upgraded
- An 80mm controllable cooling fan and aluminum chassis help to keep drives from overheating
Features
- High Speed USB 2.0 host interface, with transfer rates up to 480Mbps
- SATA revision 2 compliant eSATA host interface with transfer rates up to 3.0Gbps
- Manually switchable between eSATA and USB host interfaces
- Removable front cover and accessible drive trays
- 80mm cooling fan with 4 selectable speeds: Low, Med, High, Auto
- Auto power saving when host connection disconnected or turned off
- LED status indicators for each drive, host interface and fan speed
- No driver or software installation
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
- Supports 3.5" form factor SATA hard drives
- Plug-and-Play and hot-swap compatible
- Rugged aluminum chassis
Applications
- Add external storage solution without worrying about driver or software support
- External storage that is easily transferable between different computer systems
- Large volume external storage for backups/archiving
- Video editing or photography professional/enthusiasts working with very large file sizes
Product Numbers
| Dell Harmony | A3287691 |
| TechData Dis | 17036S |
| ASI Distribution USA | 86368 |
| D and H | SAT3540U2E |
| Ingram Micro USA | BH4489 |
| Synnex US | STA-SAT3540U2E |
| UPC Code | 065030836357 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 & eSATA |
| Number of Drives | 4 |
| Drive Size | 3.5in |
| Drive Type | SATA |
| Drive Installation | Removable |
| Fan(s) | Yes |
| Fans | 1 - 80 mm |
| Fan Bearing Type | Ball Bearing |
| Chipset ID | EXAR - XRS10L240 |
| Connector(s) | |
| Drive Connectors | 4 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - eSATA (7 pin; Data) Plug |
| 1 - USB B (4 pin) Female | |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| SATA II (3 Gbps) | |
| RAID | No |
| Max Drive Capacity | Currently tested with up to 4TB 5400 RPM hard drives per bay (16TB total) |
| Fan RPM | Low - 1200rpm Med - 1800rpm High - 2500rpm |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8 (32/64-bit) Mac OS 10.4/ 10.5/ 10.6/ 10.7/ 10.8 Linux |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 8.5 in [215 mm] |
| Product Width | 5 in [126 mm] |
| Product Height | 6.7 in [170 mm] |
| Product Weight | 4 lb [1.8 kg] |
| Indicators | |
| LED Indicators | 1 - Power indicator (Blue - On, Orange - Standby, Off - Off) |
| 1 - Sync mode indicator (Blue - 6 second delay after disconnect to turn off, Orange - Standby right after disconnect, Off - Do nothing on disconnect) | |
| 2 - Fan mode indicators | |
| 2 - Interface indicators | |
| 3 - Fan speed indicators | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 ~ 230 AC |
| Output Voltage | 12 DC |
| Output Current | 5A |
| Environmental | |
| Operating Temperature | -20°C to 60°C (-4°F to 140°F) |
| Storage Temperature | -25°C to 70°C (-13°F to 158°F) |
| Humidity | 90%RH |
| Special Notes / Requirements | |
| Note | Some operating modes of the enclosure require an eSATA host port to provide Port Multiplier (PM) support. Without PM support, only one of the drives will be accessible. |
| Packaging Information | |
| Shipping (Package) Weight | 6.9 lb [3.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Four drive HDD enclosure |
| 1 - eSATA Cable | |
| 1 - USB Cable | |
| 1 - Screw driver and screw kit | |
| 3 - Power Cords (NA/UK/EU) | |
| 1 - Universal Power Adapter | |
| 1 - Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SAT3540U2E.pdf
English - SAT3540U2E-ES.pdf
Español - SAT3540U2E-FR.pdf
Français
Data Sheet(s)
- SAT3540U2E_Datasheet.pdf
English - SAT3540U2E_Datasheet-ES.pdf
Español - SAT3540U2E_Datasheet-FR.pdf
Français - SAT3540U2E_Datasheet-IT.pdf
Italiano - SAT3540U2E_Datasheet-NL.pdf
Nederlands





















Follow us on Twitter |