3.5in Black USB 2.0 to SATA External Hard Drive Enclosure
SAT3510BU2VTurn a 3.5in SATA drive into an external storage device with USB 2.0 connectivity
This Black External Hard Drive Enclosure lets you install a 3.5in SATA hard drive for connection to a computer using USB 2.0 - a cost-effective storage solution for a wide variety of applications including file and application sharing between desktop and laptop computers, data archiving, or simply backing up existing hard drives to preserve data security.
Designed with modern computer systems in mind, the USB 2.0 SATA hard drive enclosure is compatible with the IT industry's newest 3.5in SATA (SATA, SATA II, SATA III) and features a sleek, sturdy aluminum casing that looks terrific next to any MAC or PC system.
The enclosure is compatible with a broad range of Windows operating systems, Mac OS 9.0 and up and Linux, as well as Apple's Mac OS X Leopard operating system - including its breakthrough automatic "Time Machine" backup feature.
The StarTech.com Advantage
- Simple, cost effective SATA hard drive enclosure with a high speed USB 2.0 connection
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
What's in the box
Features
- High Speed USB 2.0 host interface, with supported transfer rates up to 480 Mbps
- Power/Activity LED indicator
- Light-weight and durable aluminum chassis
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) hard drives
- Supports 3.5" form factor SATA hard drives
- Plug-and-Play and Hot-Swap compatible
Applications
- Create a fast, portable external storage solution for desktops, laptops or netbooks
- Add-on extra storage to almost any USB enabled computer system
- Backup important data to an external storage device
- Share large files between computers quickly and securely without a network
- Retrieve data from old SATA drive, or turn the unused drive into additional external storage space
Product Numbers
| Dell Harmony | A3112697 |
| TechData Dis | 20676R |
| ASI Distribution USA | 84648 |
| D and H | SAT3510BU2V |
| Ingram Micro USA | BH3732 |
| Synnex US | STA-SAT3510BU2V |
| UPC Code | 065030835985 |
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 10 |
| Color | Black |
| Drive Installation | Fixed |
| Drive Size | 3.5in |
| Enclosure Type | Aluminum |
| Fan(s) | No |
| Humidity | 5% ~ 95% RH |
| Interface | USB 2.0 |
| LED Indicators | 1 - Power/Activity (Green) |
| Max Drive Capacity | Tested up to 2.0 Terabytes |
| Maximum Data Transfer Rate | 480 Mbps |
| Operating Temperature | 0°C ~ 70°C |
| RAID | No |
| Shipping (Package) Weight | 22.95 oz [650 g] |
| Storage Temperature | -20°C ~ 70°C |
| Number of Drives | 1 |
| Drive Type | SATA |
| Host Connectors | 1 - USB B (4 pin) Female |
| Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Type and Rate | SATA II (3 Gbps) |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| Chipset ID | SunPlus SPIF301 |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS X and up |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 12 DC |
| Output Current | 2000mA |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Product Height | 113 |
| Product Length | 193 |
| Product Weight | 325 |
| Product Width | 31 |
Certifications, Reports and Compatibility
Related Products
Accessories























Follow us on Twitter |