Wireless 2.5in External SATA Hard Drive HDD Enclosure w/USB & WiFi AP
S2510U2WFTurn a 2.5" SATA hard drive into a portable storage device that can connect over WiFi or USB 2.0
The S2510U2WF WiFi/USB to SATA Hard Drive Enclosure is a unique combination of wireless external storage device and wireless access point (AP) in one, enabling you to access data over a WiFi connection or a USB 2.0 connection (as a normal 2.5-inch SATA HDD/SSD enclosure), or create a local wireless hot spot with a shared hard drive (NAS). Large capacity drives (tested with up to 1TB) can be used to greatly enhance your computer's storage/backup capabilities.
The perfect solution for users who are on the road and need a simple way to create their own portable wireless LAN (WLAN), the WiFi enclosure enables you to turn a hardwired Internet connection into a wireless access point for networking laptops or netbooks or Personal Electronic Devices such as iPad® tablets, iPhone®, Android® smartphones or devices. While connected, users can access data on the enclosed hard drive, making it easier and more secure to share files with multiple computers at the same time over FTP, SMB or a dedicated web interface.
How it works - Access Point Mode:
How it works - Client Mode:
The StarTech.com Advantage
- Access and share files on the enclosure over a network through FTP, SMB, UPnP media server or built-in web interface
- Turns hardwired network access into wireless access
- Connect and access files over WiFi or directly over USB 2.0, like a standard HDD/SSD enclosure
Features
- 2.5" SATA HDD/SSD enclosure with a built-in Wireless-N router/access point
- Dual mode WiFi operation: Wireless AP/router or wireless client
- Support for FTP, SMB, UPnP Media Server
- Built-in BitTorrent client for standalone operation
- Wireless IEEE 802.11b/g/n compliant interface with up to 300Mbps of bandwidth
- USB 2.0 compliant host interface with up to 480Mbps of bandwidth
- Fits 2.5" form factor SATA drives up to 9.5mm in height
- No drivers or software required
Applications
- Users who want to centrally store files and share them between multiple computers/laptops/tablets/smart phones wirelessly
- Travelers staying in a hotel, who want to connect to their room's wired Internet connection, wirelessly and share the connection with multiple laptops/tablets/smart phones
- Business travelers who want to setup a private WLAN to securely share centrally stored files between computers/laptops/tablets/smart phones when away from home/office
- A small, energy efficient NAS for a home/office network
- Older laptops without built-in (or broken) wireless can connect wireless through the Ethernet port
Product Numbers
| Dell Harmony | A6242567 |
| TechData Dis | 10776323 |
| ASI Distribution USA | 126343 |
| D and H | S2510U2WF |
| Ingram Micro USA | PQ7648 |
| Synnex US | STA-S2510U2WF |
| UPC Code | 065030846820 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | Wireless Ethernet |
| Bus Type | USB 2.0 |
| Key Lock | No |
| Industry Standards | IEEE 802.11b |
| IEEE 802.11g | |
| IEEE 802.11n | |
| IEEE 802.3 10BASE-T | |
| IEEE 802.3u 100BASE-TX | |
| Number of Drives | 1 |
| Drive Size | 2.5in |
| Drive Type | SATA |
| Drive Installation | Fixed |
| Number of 2.5 inch bays | 1 |
| Fan(s) | No |
| Chipset ID | Ralink - RT3052 |
| Connector(s) | |
| Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - RJ-45 Female |
| 1 - USB Mini-B (5 pin) Female | |
| Wireless N (IEEE 802.11n) | |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| SATA II (3 Gbps) | |
| RAID | No |
| Max Drive Capacity | Currently tested with up to 1TB 5400 RPM hard drives |
| Temperature Alarm | No |
| Software | |
| OS Compatibility | Windows 2000/ XP (32/64-bit)/ Server 2003 (32/64-bit)/ Server 2008 R2/ Vista (32/64-bit)/ 7 (32/64-bit)/ 8 (32/64-bit) Mac OS X (tested up to 10.8) Linux |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Max Drive Height | 0.4 in [9.5 mm] |
| Product Length | 5.8 in [147 mm] |
| Product Width | 3.7 in [94 mm] |
| Product Height | 1.2 in [30 mm] |
| Product Weight | 5.5 oz [155 g] |
| Indicators | |
| LED Indicators | 1 - HDD Activity (Green/Orange) |
| 1 - LAN Activity (Green/Orange) | |
| 1 - Power (Green/Orange) | |
| 1 - WiFi Status (Green/Orange) | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Output Voltage | 5 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -30°C to 70°C (-22°F to 158°F) |
| Humidity | 8% ~ 90% RH |
| Special Notes / Requirements | |
| System and Cable Requirements | WiFi adapter or USB 2.0 port or RJ45 Ethernet port |
| Note | Client software only compatible with Windows operating system |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 18.4 oz [520 g] |
| What's in the Box | |
| Included in Package | 1 - WiFi Enclosure |
| 1 - Ethernet Cable | |
| 1 - USB Cable | |
| 1 - Software CD | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- S2510U2WF.pdf
English - S2510U2WF_FR.PDF
Français
Data Sheet(s)
- S2510U2WF_Datasheet.pdf
English - S2510U2WF_Datasheet-DE.pdf
Deutsch - S2510U2WF_Datasheet-ES.pdf
Español - S2510U2WF_Datasheet-FR.pdf
Français - S2510U2WF_Datasheet-IT.pdf
Italiano - S2510U2WF_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter | Find us on Google+