CHECKOUT Your Cart: Empty

Black 3.5in IDE Hard Drive Mobile Rack for 5.25in Bay w/ fan

DRW110ATABK

Hot swap 3.5in IDE hard drives easily from a 5.25in front bay

$29.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 388 Canada : 43
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education

Retailer


Find a Reseller in your area

This high quality Removable ATA Hard Drive Drawer/Mobile Rack delivers a convenient storage solution, allowing you to quickly swap ATA66/ATA100 and ATA133 hard drives in and out of a computer without having to open the computer case.

Simply install the (included) drive bay into a 5.25in drive bay on the host computer, then mount a 3.5in ATA HDD in the (removable) caddy. Connecting the ATA hard drive to the computer is as easy as inserting the caddy into the drive bay, which can be locked to prevent unauthorized removal of the installed ATA drive.

A practical, time-saving storage solution, the drive drawer/mobile rack features front panel LED indicators that continuously display the operating status of the installed drive.

A suitable solution for large volume drives, the HDD drawer supports ATA66/ATA100 and ATA133 hard drives with a capacity of up to 750GB, allowing you to swap in large amounts of data in a matter of seconds.

The drive caddy features a rear panel ball-bearing fan that helps keep the enclosed drive cool, in turn helping to optimize operation while preserving drive lifespan. To prevent damage to the hard drive(s) while being transferred in and out of the computer, the drive caddy features shock absorbers and rubber cushioning that help limit vibration/shock to the drive.

A dependable, long-lasting storage solution, the drive drawer features highly durable construction, with a 3K insertion rating and is backed by StarTech.com's 2-year warranty.

The StarTech.com Advantage
  • Mobile rack system makes removing/replacing drives quick and safe, while a key lock prevents unauthorized access to the drive
  • Rubber shock absorbers, cooling fan and 3,000+ insertion rating ensures durability and reliability from the Mobile Rack and the IDE drive
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • Fits a single IDE drive into a front accessible 5.25" bay
  • Sturdy plastic construction for the drive caddy and bay
  • Key lockable drive caddy
  • Rubber shock absorbers
  • 3,000+ insertion rating
  • 40mm ball-bearing cooling fan
  • Power LED indicator
  • Fully supports ATA66/ATA100 & ATA133 drives and controllers
  • Supports 3.5" form factor IDE hard drives
Applications
  • Environments where drives need to be replaced/removed regularly, without external protection for the drives required after removal
  • Be able to replace/remove individual drives from a storage array with minimal or no system down time
  • Add additional hot-swap bays to a server or workstation computer
  • System builders who need to image many drives simultaneously and quickly
Product Numbers
Dell Harmony A0410223
TechData Dis 857170
ASI Distribution USA 115956
D and H DRW110ATABK
Ingram Micro USA 893543
Synnex US STA-DRW110ATABK
UPC Code 065030795388
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Interface IDE
Key Lock Yes
Number of Drives 1
Drive Size 3.5in
Drive Type IDE (ATA)
Fans 1 - 40 mm
Fan Bearing Type Ball Bearing
Connector(s)
Connector Type(s) 1 - IDE (40 Pin; EIDE/PATA) Female
1 - IDE (40 Pin; EIDE/PATA) Male
1 - LP4 (4 pin; Molex Large Drive Power) Female
1 - LP4 (4 pin; Molex Large Drive Power) Male
Performance
Shock Protection Yes
Hot Swap Capability Yes
Temperature Alarm No
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Length 8.7 in [220 mm]
Product Width 5.8 in [148 mm]
Product Height 1.6 in [41 mm]
Product Weight 18.7 oz [530 g]
Indicators
LED Indicators 1 - Activity (Yellow)
1 - Power (Green)
Special Notes / Requirements
Note

Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated

If you require the ability to insert/remove drives with the computer running, DRW113ATABK includes Swap Manager for Windows

Packaging Information
Shipping (Package) Weight 1.3 lb [0.6 kg]
What's in the Box
Included in Package 1 - 3.5in Mobile Rack Caddy
1 - 5.25in Mobile Rack Bay
2 - Keys
1 - Bag of mounting screws
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

Professional 5.25in Aluminum ATA Hard Drive Mobile Rack w/ 2x 40mm Fan
DRW115ATABK Professional 5.25in Aluminum ATA Hard Drive Mobile Rack w/ 2x 40mm Fan Swap IDE hard drives in and out of a server, quickly and safely
$79.99
In Stock USA: 663  |  Canada: 168

Accessories

Spare Hard Drive Tray for the DRW110ATABK Mobile Rack
DRW110CADBK Spare Hard Drive Tray for the DRW110ATABK Mobile Rack Keep spare hard drive trays handy for the DRW110ATABK Mobile Rack
$17.99
In Stock USA: 343  |  Canada: 96