Hard Drive Accessories / Mobile Racks / 150SCSIBKCAD
Discontinued
Extra Drive Caddy for DRW150SCSIBK & DRW150SCSI
150SCSIBKCADThe StarTech.com 150SCSIBKCAD is an extra hard drive caddy or carrier designed to hold Ultra320 and 160 68-pin SCSI drives. With black front bezel, it is best matched with the DRW150SCSIBK, but is compatible with DRW150SCSI. Two dual ball bearing fans keep air flowing through the enclosure, helping to keep your drive temperatures at optimum levels. The 150SCSIBKCAD carrier is interchangeable with StorCase's SCSI 68 pin models S21A109 & SC21A109, and model RJR110 hard drive carriers.
The StarTech.com Advantage
- Features an easy to use handle release mechanism
- Cable-less internal connector allows increased flexibility and a longer product life
Features
- Secure and affordable solution to store and transfer data
- Supports Ultra 320 & 160 68 Pin SCSI hard drives
- 2 Ball-Bearing fans maintain optimum cooling and increased air flow
Applications
- Ideal when using multiple hard drives on one drive drawer bay
- Hard drive hot swapping applications where need ready to go spare hard drives on hand
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 2 - 40 mm |
| Performance | |
| Hot Swap Capability | Yes |
| Cooling Fan | 2 Ball-Bearing Fans |
| Drive Drawer Enclosure | Aluminum |
| Enclosure Color | Black (Front Bezel) |
| HD Compatibility | All 3.5 Inch SCSI 68 pin Hard Drives including Ultra160 & Ultra320 |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Aluminum |
| Product Length | 8.2 in [208 mm] |
| Product Width | 4.8 in [122 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 0.9 lb [0.4 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 0.9 lb [0.4 kg] |
Downloads
Data Sheet(s)
- 150SCSIBKCAD_Datasheet.pdf
English - 150SCSIBKCAD_Datasheet-ES.pdf
Español - 150SCSIBKCAD_Datasheet-FR.pdf
Français - 150SCSIBKCAD_Datasheet-IT.pdf
Italiano - 150SCSIBKCAD_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |