2.5in SATA External Hard Drive Enclosure w/ 3.5/5.25 Front Drive Bay
SAT2510U2REMTurn any 2.5in SATA hard drive into both an internal removable hard drive or a USB 2.0 external hard drive
This 2.5in SATA External Hard Drive Enclosure lets you turn any 2.5in Serial ATA hard drive (HDD) or solid state drive (SSD) into a dual purpose, internal removable hard drive.
Perfect for large volume data offloads, digital video recording, surveillance, audio editing (no fan so noiseless), external storage, or a simple way to swap storage between your notebook and desktop computers, the external hard drive enclosure is easy to install and use. Simply install the provided drive bracket & bay into any 5.25in or 3.5in drive bay on the host computer and connect the bay to the computer SATA port. Then, install the 2.5in SATA hard drive in the external enclosure, and insert the enclosure into the 5.25in/3.5in bay for instant connectivity with the host computer!
The hard drive enclosure is ejectable, and supports standalone installation, letting you connect the enclosure to any computer through a USB 2.0 port. The enclosure supports high capacity drives in a 9.5mm height form factor.
For even more versatility, StarTech.com offers Extra 2.5in SATA Hard Drive Enclosures for the SAT2510U2REM, providing multiple enclosures that can be swapped in and out of the main computer.
The StarTech.com Advantage
- Have fast direct SATA access from your desktop, but then be able to take the drive and easily access them from any other computer via USB 2.0
- Aluminum enclosure with a fanless designs makes for a quiet storage solution while providing optimal cooling for a hard drive
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Frontmount drive bay installs into any standard 3.5" or 5.25" bay
- Unique enclosure design allows it to be used as an internal removable drive or as a regular external enclosure
- Push button drive ejection from the frontmount bay
- Durable aluminum construction for the drive enclosure
- High Speed USB 2.0 compliant host interface, with transfer rates up to 480 Mbps
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
- Supports 2.5" form factor SATA hard drives (HDD) and solid state drives (SSD)
- Plug-and-Play and Hot-Swap compatible
Applications
- Professionals working with large files who need to transport them between computers/locations
- Easily work on and store large presentations or demos from your desktop, then transport it to a clients location without having to transfer files between drives
- Business professionals who need first hand access to their office data while traveling
- Users who need both fast internal storage and portable external storage
Product Numbers
| Dell Harmony | A1261003 |
| TechData Dis | 47577B |
| ASI Distribution USA | 106371 |
| D and H | SAT2510U2REM |
| Ingram Micro USA | M59513 |
| Synnex US | STA-SAT2510U2REM |
| UPC Code | 065030824231 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 |
| Number of Drives | 1 |
| Drive Size | 2.5in |
| Drive Type | SATA |
| Drive Installation | Removable |
| Fan(s) | No |
| Chipset ID | JMicron - JM20336 |
| Connector(s) | |
| Drive Connectors | 1 - SATA (7 pin; Data) Receptacle |
| 1 - SATA Power (15 pin) Receptacle | |
| Host Connectors | 1 - SATA (7 pin; Data) Plug |
| 1 - SATA Power (15 pin) Plug | |
| 1 - USB Mini-B (5 pin) Female | |
| Performance | |
| Maximum Data Transfer Rate | 3Gbps Internal (SATA II) 480Mbps External (USB 2.0) |
| RAID | No |
| Max Drive Capacity | 500GB |
| 2.5" Enclosure Dim. | 131 x 77 x 14mm (LxWxH) |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit) Mac OS X (tested up to 10.8) Linux |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Max Drive Height | 0.4 in [9.5 mm] |
| Product Length | 5.4 in [138 mm] |
| Product Width | 5.7 in [144 mm] |
| Product Height | 1.6 in [40 mm] |
| Product Weight | 1.1 lb [0.5 kg] |
| Power | |
| Output Voltage | 5 DC |
| Center Tip Polarity | Positive |
| Special Notes / Requirements | |
| System and Cable Requirements | Internal: - Desktop PC with available 3.5" or 5.25" bay - Internal SATA data and power connection External: - Desktop or laptop with an available USB port |
| Packaging Information | |
| Shipping (Package) Weight | 1.6 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - 3.5" bay |
| 1 - 5.25" bracket | |
| 1 - 2.5" enclosure | |
| 1 - 5V DC to USB cable | |
| 1 - LP4 Molex to SP4 Power Cable | |
| 1 - SATA cable | |
| 1 - USB 2.0 mini B to A cable | |
| 1 - Screw Kit | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SAT2510U2REM.pdf
English - SAT2510U2REM-ES.pdf
Español - SAT2510U2REM-FR.pdf
Français
Data Sheet(s)
- SAT2510U2REM_Datasheet.pdf
English - SAT2510U2REM_Datasheet-ES.pdf
Español - SAT2510U2REM_Datasheet-FR.pdf
Français - SAT2510U2REM_Datasheet-IT.pdf
Italiano - SAT2510U2REM_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter |