Mini SAS SFF-8087 to 2x 2.5in SATA/SAS + Slim Optical Drive 5.25in Hot Swap Backplane

SATSAS225ODD

Add Removable 2.5in SATA/SAS Hard Drives and a Slim Optical Drive to a Computer through a Single 5.25in Bay

$83.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 150 Canada : 85
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The SATSAS225ODD Dual 2.5in SATA/SAS Removable Hard Drive + Slim Optical Drive Hot Swap Backplane allows a single 5.25in front bay to fit two 2.5in SATA or SAS hard drives or Solid State Drives (HDD/SSD), as well as and a slimline SATA optical drive (CD/DVD/BD).

Using a single Mini SAS SFF-8087 interface for quick setup and easy maintenance and with removable and lockable drive trays, the hard drives can easily be taken out of the system, but also secured from unauthorized removal. The slim optical bay fits most off-the-shelf slim optical drives and a built-in cooling fan helps keep the installed devices running optimally.

Ideal for small form factor desktops with limited expansion space.

The StarTech.com Advantage
  • Efficiently install two SATA/SAS 2.5in hard drives and a SATA slim optical drive into a single 5.25in bay
  • Removable hard drive trays with locks, for quick, convenient and secure access to hard drives
  • Supports up to 15mm height 2.5in hard drives, including high capacity SATA drives and SAS drives
Features
  • Hold up to two 2.5in SATA/SAS drives and one SATA slim optical drive
  • Entire unit fits into a single 5.25in front panel bay
  • Supports 2.5" form factor hard drives (HDD) and solid state drives (SSD) up to 15mm in height
  • A single SFF-8087 interface for all 4 drives
  • Removable and lockable hard drive trays
  • Flammability rating of UL 94 V-0
  • 40mm cooling fan
  • Power/Activity LED for each hard drive bay
  • Durable, vented aluminum construction
  • Fully supports SAS revision 1/2 (3.0/6.0 Gbps) hard drives and controllers
  • Fully supports SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) hard drives and controllers
Applications
  • Small form factor systems with a limited number of expansion bays
  • Add convenient removable storage for backups or critical systems
  • Add hot-swappable laptop hard drives and an optical drive to a desktop system
Product Numbers
TechData Dis 10547304
ASI Distribution USA 117373
D and H SATSAS225ODD
Ingram Micro USA LE6633
Synnex US STA-SATSAS225ODD
UPC Code 065030844888
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Key Lock Yes
Regulatory Approvals UL94 V-0 Rated
Number of Drives 2
Drive Size 2.5in
Drive Type SAS & SATA
Slimline SATA
Drive Installation Removable
Number of 2.5 inch bays 2
Fan(s) Yes
Fans 1 - 40 mm
Connector(s)
Drive Connectors 1 - Slimline SATA (13 pin; Data & Power) Receptacle
2 - SFF-8482 (29 pin; Data & Power; Internal SAS) Receptacle
Host Connectors 1 - LP4 (4 pin; Molex Large Drive Power) Male
1 - SATA (7 pin; Data) Plug
1 - SFF-8087 (36 Pin; Internal Mini-SAS) Receptacle
Performance
RAID No
Hot Swap Capability Yes
Insertion Rating 3, 000 cycles
Temperature Alarm No
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Max Drive Height 0.6 in [15 mm]
Product Length 6 in [153 mm]
Product Width 5.7 in [146 mm]
Product Height 1.7 in [42 mm]
Product Weight 16.6 oz [470 g]
Indicators
LED Indicators 2 - HDD Power/Activity
Environmental
Operating Temperature 5°C to 80°C (41°F to 176°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Humidity 8% ~ 90% RH
Special Notes / Requirements
Note SATA drives can be used on both SATA or SAS controllers, but SAS drives can only be used on SAS controllers
System and Cable Requirements Available 5.25in front expansion bay
SFF-8087 Mini SAS Cable
7-pin SATA Cable
Packaging Information
Shipping (Package) Weight 22.2 oz [630 g]
What's in the Box
Included in Package 1 - SAS/SATA Backplane
1 - 6in LP4 Molex to SATA Power Cable
1 - Set of keys
1 - Package of mounting screws
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

Slim Optical & 3.5in Hard Drive Mounting Bracket for 5.25in Front Bay
SLIMCDFDCAGE Slim Optical & 3.5in Hard Drive Mounting Bracket for 5.25in Front Bay Install a Slim optical drive and 3.5" hard drive into a single 5.25" bay
$40.99
In Stock USA: 27  |  Canada: 25
Mini SAS to 4x 2.5in SATA/SAS 5.25in Hot Swap Backplane
SATSAS425BK Mini SAS SFF-8087 to 4x 2.5in SATA/SAS 5.25in Hot Swap Backplane Add 4 Removable SATA/SAS Hard Drives through a Single 5.25in Bay
$99.99
In Stock USA: 952  |  Canada: 53
3.5in Trayless Hot Swap SATA Mobile Rack for Dual 2.5in Hard Drives
SATDOCK2520 3.5in Trayless Hot Swap SATA Mobile Rack for Dual 2.5in Hard Drives Easily connect and swap two 2.5in SATA hard drives through a single 3.5in front bay
$45.99
In Stock USA: 140  |  Canada: 37
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB220SAT25B 2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay
$55.99
In Stock USA: 2024  |  Canada: 68

Accessories

50cm Internal Mini-SAS Cable SFF-8087 To SFF-8087 w/ Sidebands
$40.99
In Stock USA: 30  |  Canada: 28
100cm Serial Attached SCSI SAS Cable - SFF-8087 to SFF-8087
SAS8787100 100cm Serial Attached SCSI SAS Cable - SFF-8087 to SFF-8087 Provide durable connectivity for high-performance networks, servers, workstations and desktops
$65.99
In Stock USA: 328  |  Canada: 30
12in SATA Serial ATA Cable
SATA8 8in SATA Serial ATA Cable This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
$7.99
In Stock USA: 243  |  Canada: 371
12in SATA Serial ATA Cable
SATA6 6in SATA Serial ATA Cable This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
$7.99
In Stock USA: 3068  |  Canada: 281
12in SATA Serial ATA Cable
SATA12 12in SATA Serial ATA Cable This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
$6.99
In Stock USA: 1229  |  Canada: 312
12in SATA Serial ATA Cable
SATA18 18in SATA Serial ATA Cable This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
$7.99
In Stock USA: 166  |  Canada: 659
12in SATA Serial ATA Cable
SATA24 24in SATA Serial ATA Cable This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
$7.99
In Stock USA: 603  |  Canada: 212
12in SATA to Left Angle SATA Serial ATA Cable
SATA12LA1 12in SATA to Left Angle SATA Serial ATA Cable Make a left-angled connection to your SATA drive, for installation in tight spaces
$6.99
In Stock USA: 1306  |  Canada: 238
12in SATA to Right Angle SATA Serial ATA Cable
SATA18RA1 18in SATA to Right Angle SATA Serial ATA Cable Make a right-angled connection to your SATA drive, for installation in tight spaces
$7.99
In Stock USA: 0  |  Canada: 634
50cm SFF-8087 to 4x SATA - Internal Mini SAS to SATA Reverse Cable
SAS8087S4R50 50cm SFF-8087 to 4x SATA - Internal Mini SAS to SATA Reverse Cable Connect a Mini SAS backplane to a SAS / SATA RAID controller or motherboard
$41.99
In Stock USA: 299  |  Canada: 40