Spare Hard Drive Tray for the DRW115SAT Mobile Rack
DRW115CADSThe DRW115CADS is an extra SATA hard drive caddy or carrier for using multiple removable drives on the same system. You can swap operating systems, make high speed, high capacity backups or provide individual hard drives for multiple users. It features a protective shock absorption system, an all aluminum extra rugged construction for extra security and cooling, two front-mounting ball bearing fans to keep your drives at their optimum temperatures and four LED indicators keep you updated on your drive's status, and is Plug and Play compatible with the DRW115SAT.
The StarTech.com Advantage
- Designed with an easy to use handle release mechanism
- An extra caddy can be purchased without the need to buy a whole drive drawer unit
- Unique looking mechanism that protects drive from accidental removal during use
Features
- Supports SATA/300(SATA II) SATA/150 hard drives with data transfer rates of up to 3 Gb/sec. (300 MB/s)
- Exclusive shock absorber system protects the hard drive from damage
- A secure and affordable solution to store and transfer data
- 2 Ball-Bearing fans maintain optimum cooling and increased air flow
- LED indicators continuously show the operating status of the drive drawer
- Key lock mechanism prevents the hard drive from being accidentally removed while in operation
Applications
- Ideal when using 2 Serial ATA hard drives on one drive drawer bay
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Key Lock | Yes |
| Fans | 2 - 40 mm |
| Performance | |
| Shock Protection | Yes |
| Hot Swap Capability | Yes |
| Caddy Enclosure | Aluminum |
| Certifications | CE |
| Cooling Fan | 2 Ball-Bearing Fans |
| Dimensions | 8.54 x 5.12 x 1.69 Inches (217 x 130 x 43 mm) |
| Drive Activity | Yellow |
| Drive Power | Green |
| Enclosure Color | Beige |
| Fan Status | Red |
| Hard Drive Compatibility | All 3.5 Inch SATA/300 (SATA II) or SATA/150 (SATA I) Hard Drives |
| LED Indicators | |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Temperature | Normal - Green & Overheat - Red |
| Weight (w/o drive) | 1.4 Lbs (0.64 kg) |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Aluminum |
| Product Length | 8.5 in [217 mm] |
| Product Width | 5.1 in [130 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 22.6 oz [640 g] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Fan Failure | |
| 1 - Power | |
| 1 - Temperature Warning | |
| Packaging Information | |
| Shipping (Package) Weight | 1.6 lb [0.7 kg] |
Related Products
Downloads
Data Sheet(s)
- DRW115CADS_Datasheet.pdf
English - DRW115CADS_Datasheet-ES.pdf
Español - DRW115CADS_Datasheet-FR.pdf
Français - DRW115CADS_Datasheet-IT.pdf
Italiano - DRW115CADS_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |