1 Port PCI Express Gigabit Ethernet NIC Network Adapter Card
ST1000SPEXAdd a 10/100/1000Mbps Ethernet port to any PC through a PCI Express slot
This PCI Express based Gigabit Ethernet Network Adapter Card offers a versatile solution that allows servers and desktop PCs to connect to a Gigabit network through a PCIe slot, providing full Gigabit bandwidth capacity with the dedicated bandwidth of the connected PCI Express bus to provide dependable connectivity.
Fully compliant with the 10/100/1000 Mbps IEEE 802.3 specification, this PCIe Gigabit NIC provides a maximum transfer speed of 1000Mbps (bidirectional - 2000Mbps total) - ensuring a high performance network connection. This adapter also offers 10/100/1000Mbps data rate auto-negotiation and full duplex operation that helps to optimize connection speeds and provide efficient performance.
The network adapter is compatible with Linux, Windows® 2000, XP, XP-64bit, Server 2003, Server 2003-64-bit, Vista, Vista-64, 7, 7-64bit operating systems and includes full-height and low profile screw-on brackets for installation in standard, small/micro form factor computer cases as well as 1U and 2U servers.
The StarTech.com Advantage
- Add feature rich Gigabit networking through a PCI Express slot, suitable for a desktop, workstation or sever use
- Dual profile design to fit into Full or Low Profile/small form factor (SFF) systems
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
- A single 10/100/1000Mbps compatible RJ45 Ethernet port
- Network Link/Activity and 10/100/1000 Mbps LED indicators
- Fully Compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3x, and IEEE 802.3ab
- Jumbo frame support
- Full and half duplex support
- Supports Wake-on-LAN function
- Crossover Detection & Auto-Correction (Auto MDI/MDI-X)
- Includes a low profile installation bracket
Applications
- Add an additional Ethernet port to a workstation or server computer for redundancy or bridging
- Upgrade a computers 10/100 Ethernet port to a 1000 compatible port
- Add networking capabilities to an old system with no Ethernet port
Product Numbers
| Dell Harmony | A2549164 |
| TechData Dis | 92661P |
| ASI Distribution USA | 102182 |
| D and H | ST1000SPEX |
| Ingram Micro USA | Y70964 |
| Synnex US | STA-ST1000SPEX |
| UPC Code | 065030833745 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Bus Type | PCI Express |
| Card Type | Standard Profile (LP bracket incl.) |
| Chipset ID | Realtek - RTL8111DL |
| Connector(s) | |
| Connector Type(s) | 1 - PCI Express x1 Male |
| External Ports | 1 - RJ-45 Female |
| Performance | |
| Maximum Data Transfer Rate | 1000 Mbps |
| Compatible Networks | 10/100/1000 Mbps |
| Auto MDIX | Yes |
| Full Duplex Support | Yes |
| Supported Protocols | CSMA/CD |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Vista(32/64-bit)/ 7(32/64-bit)/ Server 2008 R2, Mac OS 10.4/ 10.5/ 10.6/ 10.7 (Intel based), and Linux |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Width | 0.8 in [21 mm] |
| Product Height | 3.6 in [92.5 mm] |
| Product Weight | 1.4 oz [40 g] |
| Indicators | |
| LED Indicators | 2 - 100 Link/Active LED (Green) Gigabit Link/Active LED (Green) |
| Environmental | |
| Operating Temperature | 0 degrees Celcius to 50 degrees Celcius |
| Storage Temperature | 20 degrees Celcius to 70 degrees Celcius |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Gigabit Ethernet PCI Express Card |
| 1 - Low Profile Bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
- Realtek_PCIe_GbE.zip
Version: 7.053
Firmware
Manual(s):
- ST1000SPEX.pdf
English - ST1000SPEX-ES.pdf
Español - ST1000SPEX-FR.pdf
Français
Data Sheet(s)
- ST1000SPEX_Datasheet.pdf
English - ST1000SPEX_Datasheet-ES.pdf
Español - ST1000SPEX_Datasheet-FR.pdf
Français - ST1000SPEX_Datasheet-IT.pdf
Italiano - ST1000SPEX_Datasheet-NL.pdf
Nederlands





















Follow us on Twitter |