1 Port PCI 10/100 Mbps Ethernet Network Adapter Card w/ ACPI Wake Port
ST100SWThis high quality PCI network card offers a reliable, high-speed solution for use in PC workstations and workgroup servers.
To ensure users get the most from their Ethernet/LAN/WAN connection, the PCI network card supports Full Duplex operation, allowing the card to send and receive simultaneously for total data transfer speeds of up to 200Mbps (when connected to a Fast Ethernet switch).
Fully plug-and-play compliant, the PCI Network card is supported by all versions of Windows operating systems as well as many versions of UNIX, Linux and Novell Netware.
The PCI network card offers ACPI and Wake-on-LAN support, allowing the host computer to be remotely turned on and managed over the network using a remote administration program.
Designed and constructed for maximum reliability, this high quality PCI 10/100 network card is backed by StarTech.com's Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- Standard and low profile bracket included
Features
- Supports 32-bit PCI Bus Master for high performance and low processor utilization.
- Complies with industry standards: IEEE 802.3 CSMA/CD, 100BaseTX and 10BaseT standard.
- Full duplex design to double the performance to 20Mbps/200Mbps.
- One STP connector for 100Mbps or 10Mbps network speed.
- Supports Auto-negotiation function.
- Built-in FIFO buffers to eliminate external memory.
- Auto-setups IRQ and I/O address.
- Supports early interrupt on transmit to increase performance.
- Supports ODI driver for NetWare 3.x/4.x NDIS driver for LAN Manager, Windows 95, Windows 98, Windows NT Packet Driver for TCP/IP software.
- Provides diagnostic software and two LEDs to indicate network link/activity and 10/100Mbps selection.
- Includes Wake On LAN (WOL) feature that allows users to configure network adapters that are capable of monitoring network packets, even when the computer is turned off.
- Supports enhanced smart remote Boot ROM (optional) (Realtek RTL8139D Compatible Boot ROM)
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 1 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile (LP bracket incl.) |
| Industry Standards | IEEE 802.11b |
| IEEE 802.11u | |
| Connector(s) | |
| External Ports | 1 - RJ-45 Female |
| Performance | |
| Maximum Data Transfer Rate | 200 Mbits/Sec |
| Compatible Networks | 10/100 Mbps |
| Full Duplex Support | Yes |
| Bus Type | PCI |
| Certification | FCC Class B, CE Mark |
| Chipset | Realtek RTL8139D |
| Connectors | (1) RJ-45 |
| Data Transmission Rate | 10Mbps or 20Mbps, 100Mbps or 200Mbps |
| Dimensions | 120 x 63 mm |
| Drivers | ODI driver for NetWare 3.x/4.x, NDIS driver for LAN Manager, Windows 95, Windows 98, Windows NT, Packet Driver for TCP/IP software |
| Humidity | 10 to 90% non-condensing |
| I/O Address | Assigned by system |
| IRQ | Assigned by system |
| Standards | IEEE 802.3/802.3u |
| Temperature | 0 to 55 degrees C |
| Weight | 60 g |
| Indicators | |
| LED Indicators | 1 - 10/100Mbps selection |
| 1 - Network link/activity | |
| Environmental | |
| Operating Temperature | 0 ~ 55 |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - I/O CARD |
| 1 - DRIVER DISK | |
| 1 - INSTRUCTION MANUAL | |
Related Products
Accessories
Downloads
Manual(s):
- ST100SW.pdf
English
Data Sheet(s)
- ST100SW_Datasheet.pdf
English - ST100SW_Datasheet-ES.pdf
Español - ST100SW_Datasheet-FR.pdf
Français - ST100SW_Datasheet-IT.pdf
Italiano - ST100SW_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |