10/100 Mbps Ethernet Over Coaxial LAN Extender Kit - 2.4km
EOC110KExtend an Ethernet network over Coaxial cable up to 1.5 miles (2.4km)
The EOC110K Ethernet over Coax extender kit includes both end points, and allows you to span a 10/100 network over extremely long distances (up to 2.4 km/1.5 mi) while still maintaining high-speed network connectivity.
The Ethernet-Coax extender allows you to run the connection over existing coaxial cable, with little to no modification required, making it a perfect solution for a broad range of applications, including connecting isolated user stations from the same or separate building, or overcoming infrastructure obstacles and distances (e.g. older stone/concrete architecture) where new wiring or wireless connectivity may be impossible.
The Coaxial Ethernet LAN Extender kit helps to eliminate expense by allowing video streaming and data to share the same coax cable without interference and also offers the ability to use multiple EOC110R receiver units (sold separately) to create a point-to-point or point-to-multipoint topology for enhanced network scalability.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Allows network connectivity in remote buildings made of stone/concrete, or heritage buildings where new Ethernet cabling or wireless is impossible
- Versatile point-to-point or point-to- multi-point allows long distance network extensions, or creation of local networks with many users
- Simple plug and play installation for quick setup in your environment
Features
- Plug-and-play design for simple installation; no configuration or software required
- Uses existing coaxial cable, RG-59, RG-6, RG-7, or RG-11
- Transmit up to 2.4 km (1.5 mi)
- Supports point to point, and point to multi-point topologies
- Supports up to 32 nodes
- Transparent TCP/IP Operations
- Auto-MDIX and Auto-negotiation 10Base-T or 100Base-TX and Full or Half-Duplex on the Ethernet port
- Compliant with EoCNA standard
- Status LEDs for simple monitoring of the device and connection status
Applications
- Extend an Ethernet network across an existing closed circuit camera network (over coax) without interrupting the analog TV signal
- Provide high-speed connectivity to a user or network segment that is in an isolated area of a large complex or in another building
- Extend network connectivity to remote areas of stadiums, auditoriums or other venues at extreme distances
- Industrial applications include controlling CNC machinery, polling bar code scanner data, administering process control equipment, and other harsh environment applications
- Monitor and control medical equipment, security keypads/card scanners, point of sale equipment and remote sensor data, and various other healthcare related network communications
- Remote sensor monitoring for traffic flow management (air traffic control, expressway flow)
Product Numbers
| Dell Harmony | A4397684 |
| ASI Distribution USA | 122895 |
| D and H | EOC110K |
| Ingram Micro USA | DV0792 |
| Synnex US | STA-EOC110K |
| UPC Code | 065030840880 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Industry Standards | IEEE 802.3 10BASE-T |
| IEEE 802.3u 100BASE-TX | |
| ITU G.9954 (HomePNA 3.1) | |
| Connector(s) | |
| Local Unit Connectors | 1 - RJ-45 Female |
| 2 - Type F (RF Coax) Female | |
| Remote Unit Connectors | 1 - RJ-45 Female |
| 2 - Type F (RF Coax) Female | |
| Performance | |
| Maximum Data Transfer Rate | Up to 112Mbps @ 2,952 ft (900 m) Up to 64Mbps @ 1.5 mi (2.4 km) Speed/distance will vary depending on type/quality of line used (see manual for detailed chart) |
| Max Transfer Distance | 2.4 km (1.5 mi) |
| Power Budget | 8 +/- dBm, 12-28 MHz |
| MTBF | 57,000 Hours |
| Physical Characteristics | |
| Color | Black |
| Product Length | 11 in [280 mm] |
| Product Width | 5.4 in [138 mm] |
| Product Height | 3 in [77 mm] |
| Product Weight | 0.7 lb [0.3 kg] |
| Indicators | |
| LED Indicators | 1 - Coax Link/Activity |
| 1 - Coax Sync | |
| 1 - LAN Link/Activity | |
| 1 - Power | |
| Power | |
| Power Adapter Included | Two |
| Input Voltage | 115 AC |
| Output Voltage | 5 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| Humidity | 10~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 3.1 lb [1.4 kg] |
| What's in the Box | |
| Included in Package | 2 - Coax to Ethernet Media Converter |
| 2 - Power Adapters | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Manual(s):
- EOC110xx.pdf
English
Data Sheet(s)
- EOC110K_Datasheet.pdf
English - EOC110K_Datasheet-ES.pdf
Español - EOC110K_Datasheet-FR.pdf
Français - EOC110K_Datasheet-IT.pdf
Italiano - EOC110K_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |