10/100 Mbps Ethernet Over Coaxial LAN Extender Receiver - 2.4km
EOC110RExtend an Ethernet network over Coaxial cable up to 1.5 miles (2.4km) - Receiver only
The EOC110R Ethernet over Coaxial extender receiver is an additional receiver that can be used with the EOC110Kto create a point-to-multipoint topology, allowing you to span a 10/100 network over extremely long distances (up to 2.4 km) while still maintaining high speed network connectivity.
The device allows you to run the connection over existing coaxial cable with little to no modification required, making it a perfect solution for a broad range of applications, including connecting isolated user stations from within the same building or from a separate building, or overcoming infrastructure obstacles and distances (e.g. older stone/concrete architecture) where new wiring or wireless may be impossible.
When coupled with the EOC110K Coaxial Ethernet Extender Kit, the Coaxial Ethernet LAN Extender Receiver helps to eliminate expense by allowing video streaming and data to share the same coax cable without interference.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Allows network connectivity in remote buildings made of stone/concrete, or heritage buildings where new Ethernet cabling or wireless are impossible
- Versatile point to point or point to multi-point allows long distance network extensions, or creation of local networks with many users
- Simple plug and play installation for quick setup in your environment
Features
- Plug and Play design for simple installation; no configuration or software required
- Uses existing coaxial cable, RG-59, RG-6, RG-7, or RG-11
- Supports point to point, and point to multi-point topologies
- Supports up to 32 nodes
- Transparent TCP/IP Operations
- Auto-MDIX and Auto-negotiation 10Base-T or 100Base-TX and Full or Half-Duplex on the Ethernet port
- Compliant with EoCNA standard
- Status LEDs for simple monitoring of the device and connection status
Applications
- Extend an Ethernet network across an existing closed circuit camera network (over coax) without interrupting the analog TV signal
- Provide high-speed connectivity to a user or network segment that is in an isolated area of a large complex or in another building
- Extend network connectivity to remote areas of stadiums, auditoriums or other venues at extreme distances
- Industrial applications include controlling CNC machinery, polling bar code scanner data, administering process control equipment, and other harsh environment applications
- Monitor and control medical equipment, security keypads/card scanners, point of sale equipment and remote sensor data, and various other healthcare related network communications
- Remote sensor monitoring for traffic flow management (air traffic control, expressway flow)
Product Numbers
| Dell Harmony | A4397685 |
| D and H | EOC110R |
| Ingram Micro USA | DV0791 |
| Synnex US | STA-EOC110R |
| UPC Code | 065030841153 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Industry Standards | IEEE 802.3 10BASE-T |
| IEEE 802.3u 100BASE-TX | |
| ITU G.9954 (HomePNA 3.1) | |
| Connector(s) | |
| Local Unit Connectors | 2 - Type F (RF Coax) Female |
| Remote Unit Connectors | 1 - RJ-45 Female |
| Performance | |
| Maximum Data Transfer Rate | Up to 112Mbps @ 2,952 ft (900 m) Up to 64Mbps @ 1.5 mi (2.4 km) Speed/distance will vary depending on type/quality of line used (see manual for detailed chart) |
| Max Transfer Distance | 2.4 km (1.5 mi) |
| Power Budget | 8 +/- dBm, 12-28 MHz |
| MTBF | 57,000 Hours |
| Physical Characteristics | |
| Color | Black |
| Product Length | 11 in [280 mm] |
| Product Width | 5.5 in [139 mm] |
| Product Height | 3 in [77 mm] |
| Product Weight | 0.7 lb [0.3 kg] |
| Indicators | |
| LED Indicators | 1 - Coax Link/Activity |
| 1 - Coax Sync | |
| 1 - LAN Link/Activity | |
| 1 - Power | |
| Power | |
| Power Adapter Included | Two |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 260 mA |
| Output Voltage | 5 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| Humidity | 10~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 2 lb [0.9 kg] |
| What's in the Box | |
| Included in Package | 1 - Coax to Ethernet Media Receiver |
| 1 - Power Adapter | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Manual(s):
- EOC110xx.pdf
English
Data Sheet(s)
- EOC110R_Datasheet.pdf
English - EOC110R_Datasheet-ES.pdf
Español - EOC110R_Datasheet-FR.pdf
Français - EOC110R_Datasheet-IT.pdf
Italiano - EOC110R_Datasheet-NL.pdf
Nederlands














Follow us on Twitter |