10/100 VDSL Ethernet Extender Kit over Single Pair Wire – 1km
110VDSLEXTExtend your 10/100Mbps network by up to 1km over Ethernet or RJ11 phone lines
The 110VDSLEXT VDSL Ethernet extender kit lets you span a 10/100 network over extremely long distances (up to 1km) while still maintaining high-speed network connectivity, allowing you to run the connection over standard RJ45 cabling, existing RJ11 phone lines, or any other set of single pair wires. The VDSL (VDSL2) kit is simple to install and provides an out-of-the-box solution as both the Ethernet-VDSL extender and receiver units are included.
A perfect solution for a broad range of applications including connecting isolated user stations within the same building or between separate buildings, or overcoming infrastructure obstacles and distances (e.g. older stone/concrete architecture) where new wiring or wireless may be impossible. The VDSL Ethernet LAN Extender kit helps to eliminate expense by allowing video streaming and data to share the same telephone pair without interference.
Solution Diagrams:
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Provides high speed Ethernet extension over copper telephone line or other existing two pair wiring enabling network connectivity to remote locations up to 1km away
- Allows network connectivity in buildings made of stone/concrete, or heritage buildings where new Ethernet cabling or wireless are impossible
- Simple Plug and play installation with no software or driver installation for a hassle-free setup
What's in the box
Features
- Selectable CPE and CO mode via DIP switch
- IEEE 802.1Q VLAN tag transparent
- Supports flow control for Fast Ethernet (pause frame or Back Pressure)
- Allows you the ability to select fixed SNR margin (9 dB) or fixed target data rate
- Light in weight and a very compact design
- Supports both symmetric and asymmetric transmission
Applications
- Provide ethernet over copper connectivity to a user or network segment that is in an isolated area of a large complex or in another building altogether
- Extend network connectivity to remote areas of stadiums, auditoriums or other venues
- Industrial applications include controlling CNC machinery, polling bar code scanner data, administering process control equipment, and other harsh environment applications
- Monitor and control medical equipment, security keypads/card scanners, point of sale equipment and remote sensor data, and various other healthcare related network communications
- Remote sensor monitoring for traffic flow management (air traffic control, expressway flow)
Product Numbers
| Dell Harmony | A2910434 |
| TechData Dis | 97300P |
| ASI Distribution USA | 82912 |
| D and H | 110VDSLEXT |
| Ingram Micro USA | BH1779 |
| Synnex US | STA-110VDSLEXT |
| UPC Code | 065030832618 |
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 15 |
| Color | Black |
| Industry Standards | IEEE 802.3/802.3u/802.3x 10/100 Base-T Auto-Negotiation, Auto-MDI/MDI-X, ITU-T G993.1/993.2 On-board surge protection |
| Local Unit Connectors | 2 - RJ-45 Female |
| Max Distance | 1000 m / 3300 ft |
| Maximum Data Transfer Rate | 0m - 100Mbit/s 300m - 75Mbit/s 1km - 10Mbit/s |
| Product Height | 0.87 in [22 mm] |
| Product Length | 3.74 in [95 mm] |
| Product Weight | 3.18 oz [90 g] |
| Product Width | 2.83 in [72 mm] |
| Remote Unit Connectors | 2 - RJ-45 Female |
| Humidity | 10~90% RH |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | 0°C to 70°C (32°F to 158°F) |
| LED Indicators | 3 - LAN: ACT/LNK, 10/100 Mbps, Half/Full Duplex |
| LED Indicators | 3 - VDSL: Power On/Off, CO/CPE, Idle/Trained/Link |
| Power Adapter Included | Two |
| Output Voltage | 12 DC |
| Shipping (Package) Weight | 2.08 lb [0.9 kg] |
| Note | You have the ability to use up to four sets over a single Cat5e or Cat6 cable which can be used as separate LAN (or VLAN) connections, or bridged into a trunk line for additional speed/bandwidth over long distances (Up to two sets only over standard Cat5). |
Related Products
Accessories





















Follow us on Twitter |