4 Port 10/100 VDSL2 Ethernet Extender Kit over Single Pair Wire - 1km
410VDSLEXTExtend your 10/100Mbps Ethernet network to multiple users or network segments up to 1km away
The 410VDSLEXT 10/100 4-Port VDSL Ethernet Extender Kit lets you span a 10/100 network over single pair wire at distances up to 1km, to multiple users or network segments while maintaining high-speed network connectivity.
With the ability to run over new or existing RJ45 cabling, RJ11 phone lines, or any other single pair wire, the 4-port VDSL2 kit provides a simple, out-of-the-box solution that includes both the Ethernet-VDSL extender and receiver units.
Perfect for connecting isolated user stations within, or between buildings, or to overcome infrastructure obstacles (e.g. stone/concrete architecture) where new wiring or wireless may be impossible. This LAN extender kit also helps to eliminate expense by allowing video streaming and data to share the same telephone pair without interference.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Provides multi-port high speed Ethernet extension over a telephone line or other existing two pair wiring enabling network connectivity to remote locations up to 1km away
- Allows network connectivity in buildings made of stone/concrete, or heritage buildings where new Ethernet cabling or wireless are impossible
- Simple plug-and-play installation with little to no configuration required gets you up and running quickly
Features
- Four 10/100Mbps auto-sensing/auto-MDIX LAN ports
- Supports flow control for Fast Ethernet (Pause Frame or Back Pressure)
- Provides surge protection for VDSL2 port
- Lightweight, compact design
- Integrated RS232 Console port
- POTS/ISDN splitter on board
Applications
- Provide connectivity to users or network segments that are in an isolated area of a large complex or in another building altogether
- Extend network connectivity to remote areas of stadiums, auditoriums or other venues
- Industrial applications include controlling CNC machinery, polling bar code scanner data, administering process control equipment, and other harsh environment applications
- Monitor and control medical equipment, security keypads/card scanners, point of sale equipment and remote sensor data, and various other healthcare related network communications
- Remote sensor monitoring for traffic flow management (air traffic control, expressway flow)
Product Numbers
| TechData Dis | 9238A5 |
| ASI Distribution USA | 114209 |
| D and H | 410VDSLEXT |
| Ingram Micro USA | KT8181 |
| Synnex US | STA-410VDSLEXT |
| UPC Code | 065030842730 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Industry Standards | IEEE 802.3, IEEE802.3u, ETSI, ITU, ANSI VDSL2 |
| Chipset ID | Lantiq - VINAX D+A |
| Connector(s) | |
| External Ports | 1 - DB-9 (9 pin; D-Sub) Female |
| 2 - RJ-11 Female | |
| 4 - RJ-45 Female | |
| Performance | |
| Maximum Data Transfer Rate | 300m - 100Mbps 1km - 50Mbps |
| Auto MDIX | Yes |
| Full Duplex Support | Yes |
| Switching Architecture | Store and Forward |
| MTBF | 35,000 Hrs @ 25°C |
| Physical Characteristics | |
| Color | Black |
| Product Length | 7.1 in [180 mm] |
| Product Width | 5.6 in [143 mm] |
| Product Height | 1.4 in [36 mm] |
| Product Weight | 14.8 oz [418 g] |
| Indicators | |
| LED Indicators | 1 - Power |
| 1 - WAN Link indicator | |
| 4 - LAN Link/Activity indicators | |
| Power | |
| Power Adapter Included | Two |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.5A |
| Output Voltage | 12 DC |
| Output Current | 1.25A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Power Consumption | < 5W |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| Humidity | 10~90% RH |
| Packaging Information | |
| Package Quantity | 2 |
| Shipping (Package) Weight | 3.9 lb [1.8 kg] |
| What's in the Box | |
| Included in Package | 1 - Extender Unit |
| 1 - Receiver Unit | |
| 1 - RJ-11 Cable | |
| 1 - RJ-45 Cable | |
| 2 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- 410VDSLEXT.pdf
English
Data Sheet(s)
- 410VDSLEXT_Datasheet.pdf
English - 410VDSLEXT_Datasheet-ES.pdf
Español - 410VDSLEXT_Datasheet-FR.pdf
Français - 410VDSLEXT_Datasheet-IT.pdf
Italiano - 410VDSLEXT_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |