Discontinued
10/100 Multi-Mode Fiber Media Converter RJ45 to SC
MCM110SCThe perfect solution for converting between 10 Base-T or 100 Base-TX
electrical Ethernet signals and 100 Base-FX optical Ethernet signals, this 10/100 RJ45 multi-mode Converter supports a maximum
multi-mode fiber optic cable distance of 2km, ensuring a highly reliable signal for ideal network performance.
The StarTech.com Advantage
- It’s compact design and weight makes it portable and unobtrusive to carry
- Free Lifetime Technical Support
Features
- Supports IEEE 802.3 10Base-T, 802.3u 100Base-TX and 100Base-FX industry standards
- Auto detects half/full duplex transfer mode from the TX port.
- It’s compact design and weight makes it portable and unobtrusive to carry
- Led Indicators
- Supports a maximum multi-mode fiber optic cable distance of 2km
- Auto – negotiation of 10/100 Mbps and Auto – Crossover for TX port.
- Provides switch configuration of half/full duplex transfer mode for FX port.
Applications
- Designed for large, higher speed bandwidth that has a demanding workgroups that require expansion of fast Ethernet Network.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - Fiber Optic SC Female |
| 1 - RJ-45 Female | |
| Performance | |
| General Specifications | Power Adapter is Included |
| Humidity | 10% - 90% (non – condensing) |
| Maximum Distance | Twisted pair (cat 5e):100m Multi-mode fiber optic: 2km Single-mode fiber optic: 20/40/60/80/120km |
| Operating Temperature | -10 ~ 50 degrees Celsius |
| Power | Input: 220V AC, 48V DC Output: 5V DC 1A |
| Standard | IEEE 802.3/IEEE 802.3U |
| Storage | -40 to 70 |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - Media Converter |
| 1 - AC power adapter | |
| 1 - Instruction Manual | |
Related Products
ET90110ST 10/100 Mbps Ethernet Multi Mode Fiber Media Converter - ST Convert and extend a 10/100 Mbps Ethernet connection up to 2 km over Multi Mode ST fiber
$119.99
Accessories
Downloads
Manual(s):
- MCM110xx.pdf
English
Data Sheet(s)
- MCM110SC_Datasheet.pdf
English - MCM110SC_Datasheet-ES.pdf
Español - MCM110SC_Datasheet-FR.pdf
Français - MCM110SC_Datasheet-IT.pdf
Italiano - MCM110SC_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |