Discontinued
10/100 Multi Mode Fiber Media Converter - RJ45 to ST
MCM110STThis product has been replaced with:
10/100 Mbps Ethernet Multi Mode Fiber Media Converter - ST (ET90110ST)The perfect solution for converting between 10 Base-T or 100 Base-TX
electrical Ethernet signals and 100 Base-FX optical Ethernet signals, this 10/100 RJ45 multi-mode Converter supports a maximum
multi-mode fiber optic cable distance of 2km, ensuring a highly reliable signal for ideal network performance.
The StarTech.com Advantage
- Free Lifetime Technical Support
- It’s compact design and weight makes it portable and unobtrusive to carry
What's in the box
Features
- Provides switch configuration of half/full duplex transfer mode for FX port.
- Auto – negotiation of 10/100 Mbps and Auto – Crossover for TX port.
- Supports a maximum multi mode fiber optic cable distance of 2 km
- Led Indicators
- It’s compact design and weight makes it portable and unobtrusive to carry
- Auto detects half/full duplex transfer mode from the TX port.
- Supports IEEE 802.3 10Base-T, 802.3u 100Base-TX and 100Base-FX industry standards
Applications
- Designed for large, higher speed bandwidth that has a demanding workgroups that require expansion of fast Ethernet Network.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 20 |
| Color | Black |
| Connector Type(s) | 1 - Fiber Optic ST Female |
| Connector Type(s) | 1 - RJ-45 Female |
| Shipping (Package) Weight | 1.06 lb [0.5 kg] |
| Standard | IEEE 802.3/IEEE 802.3U |
| Operating Temperature | -10 ~ 50 degrees Celsius |
| Storage | -40 to 70 |
| Humidity | 10% - 90% (non – condensing) |
| Maximum Distance | Twisted pair (cat 5e):100m Multi-mode fiber optic: 2km Single-mode fiber optic: 20/40/60/80/120km |
| Power | Input: 220V AC, 48V DC Output: 5V DC 1A |
| General Specifications | Power Adapter is included |
Accessories
M45PATCH25BL 25 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 25ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$9.99
M45PATCH15BL 15 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 15ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$7.99
M45PATCH10BL 10 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 10ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$7.99
M45PATCH6BL 6 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 6ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$6.99

Follow us on Twitter |