10/100 Mbps Ethernet to Multi Mode Fiber Media Converter - SC
ET90110SCConvert and extend a 10/100 Mbps Ethernet connection up to 1.2 miles/2km over Multi Mode SC fiber
This Ethernet to MM Fiber Media Converter creates a cost-effective Ethernet-fiber link, transparently converting to/from 10Base-T or 100Base-Tx Ethernet signals and 100Base-Fx optical signals to extend an Ethernet network connection over a multimode fiber backbone.
The converter supports a maximum multimode fiber optic cable distance of 2km (1.2 miles), providing a simple solution for connecting 10Base-T/100Base-Tx Ethernet networks to remote network segments using SC terminated multimode fiber and delivering ideal network scalability.
Easy to set up and install in a matter of seconds, this durable and compact fiber media converter features a heavy-duty power supply that can withstand challenging environments, and offers 6 LED indicators to make monitoring the network link easy.
Designed to offer a durable and convenient Ethernet to fiber solution, the Ethernet to MM Fiber Media Converter features an all-steel chassis, and can be wall-mounted for out-of-the-way installations.
The StarTech.com Advantage
- Connect remote areas of large buildings to the main network
- Connect 2 buildings that are on the same campus
Features
- Automatically detects 10 or 100 Mbps network connection speed
- Heavy-Duty power supply which is engineered to withstand the most challenging conditions and environments
- Full wire speed of 148,800 packet per second throughput prevents bottlenecks
- Easy installation and setup in seconds
- Compliant with IEEE 802.3u standard and guaranteed compatibility with 3Com™, Cisco™, Lucent™, and Nortel™ networks
- Supports IEEE 802.3 10Base-T, 802.3u 100Base-TX and 100Base-FX industry standards
- Standard RJ-45 connectors for connecting to UTP media, and SC connector for connecting to fiber media
- Supports Half-Duplex and Full-Duplex operating modes up to 200 Mbps
- Complete set of 6 LED indicators continuously show operating status
- It’s compact design and weight makes it portable and unobtrusive to carry
- Supports a maximum multimode fiber optic cable distance of 2 kilometers
Product Numbers
| Dell Harmony | A0375472 |
| TechData Dis | 852611 |
| ASI Distribution USA | 83199 |
| D and H | ET90110SC |
| Ingram Micro USA | 844114 |
| Synnex US | STA-ET90110SC |
| UPC Code | 065030795340 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| PoE | No |
| WDM | No |
| Industry Standards | IEEE 802.3u 100BASE-FX |
| IEEE 802.3u 100BASE-TX | |
| Connector(s) | |
| Local Unit Connectors | 1 - Fiber Optic SC Female |
| 1 - RJ-45 Female | |
| Performance | |
| Maximum Data Transfer Rate | 10/100 Mbps |
| Max Transfer Distance | 2 km (1.2 mi) |
| Fiber Type | Multi Mode |
| Wavelength | 1310nm |
| Fiber Operating Mode | Half/Full-Duplex |
| MTBF | 65,000 Hours |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 4.9 in [123.5 mm] |
| Product Width | 3.4 in [85.5 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 31.2 oz [885 g] |
| Indicators | |
| LED Indicators | 1 - Ethernet Link |
| 1 - Fiber Link | |
| 1 - Fiber Mode | |
| 1 - LAN Mode | |
| 1 - Power | |
| Power | |
| Input Voltage | 115 AC |
| Output Voltage | 9 DC |
| Output Current | 1A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| Humidity | 10~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 2 lb [0.9 kg] |
| What's in the Box | |
| Included in Package | 1 - 10/100 Mbps SC Fiber Media Converter |
| 2 - Mounting Brackets (w/ Screws) | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- ET90110SC.pdf
English
Data Sheet(s)
- ET90110SC_Datasheet.pdf
English - ET90110SC_Datasheet-ES.pdf
Español - ET90110SC_Datasheet-FR.pdf
Français - ET90110SC_Datasheet-IT.pdf
Italiano - ET90110SC_Datasheet-NL.pdf
Nederlands


























Follow us on Twitter |