1000 Mbps Gigabit Ethernet to Multi Mode Fiber Media Converter SC
ET91000SCConvert and extend a Gigabit Ethernet connection up to 550 m over Multi Mode SC fiber
This Gigabit Ethernet to MM Fiber Media Converter creates a cost-effective Gigabit Ethernet-fiber link, transparently converting to/from 1000BaseT Ethernet signals and 1000BaseSX optical signals to extend an Ethernet network connection over a multimode fiber backbone.
The converter supports a maximum multimode fiber optic cable distance of 550m (0.3 miles), providing a simple solution for connecting 1000BaseT Ethernet networks to remote locations using SC-terminated multimode fiber while delivering ideal network performance and scalability.
Easy to set up and install in a matter of seconds, this durable and compact fiber media converter features a heavy-duty power supply that can withstand challenging environments, and offers 6 LED indicators to make monitoring the Ethernet/fiber network link easy.
Designed to offer a durable and convenient Ethernet to fiber solution, the Gigabit Ethernet to MM Fiber Media Converter features an all-steel chassis, and can be wall-mounted for out-of-the-way installations.
This versatile GbE Ethernet to MM Fiber Media Converter offers guaranteed compatibility with 3COM™, Cisco™, Lucent™ and Nortel™ networks and complies with applicable IEEE 802.3 standards.
The StarTech.com Advantage
- Increases the distance of your existing network up to 550 m (Multi-mode)
- Provides increased bandwidth and high data throughput by eliminating network bottlenecks and congestion
Features
- Easy installation and setup in seconds
- Guaranteed compatibility with 3Com™, Cisco™, Lucent™, and Nortel™ networks
- Supports IEEE 802.3ab 1000BaseT and IEEE 802.3z 1000BaseSX industry standards
- Standard RJ-45 connectors for connecting to UTP media, and SC connector for connecting to fiber media
- Supports Half-Duplex and Full-Duplex operating modes up to 2 Gigabits/sec
- LED indicators continuously shows operating status of the converter
- It’s compact design and weight makes it portable and unobtrusive to carry
- Supports a maximum multimode fiber optic cable distance of 550 meters
- Plug and Play installation allows the converters to be connected to a PC, hub or a switch using an auto-sensing MDI/MDIX port
Applications
- Connect remote areas of large buildings to the main network
- LAN-to-LAN connectivity between remote offices
- Connecting network servers and power users to Gigabit backbone
- Connects distant network or devices up to 550m in an existing multimode network
Product Numbers
| Dell Harmony | A0290779 |
| TechData Dis | 294496 |
| ASI Distribution USA | 81699 |
| D and H | ET91000SC |
| Ingram Micro USA | C45595 |
| Synnex US | STA-ET91000SC |
| UPC Code | 065030799195 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| PoE | No |
| WDM | No |
| Regulatory Approvals | FCC Class A & CE Mark C-Tick |
| Industry Standards | IEEE 802.3ab 1000BaseT, IEEE 802.3z 1000BaseSX |
| Connector(s) | |
| Local Unit Connectors | 1 - Fiber Optic SC Female |
| 1 - RJ-45 Female | |
| Performance | |
| Maximum Data Transfer Rate | 1000Mbps (1Gbps) |
| Max Transfer Distance | 550 m (1804 ft) |
| Fiber Type | Multi Mode |
| Wavelength | 850nm |
| Fiber Operating Mode | Half/Full-Duplex |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 4.8 in [123 mm] |
| Product Width | 3.4 in [86 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 24.4 oz [690 g] |
| Indicators | |
| LED Indicators | 1 - Fiber |
| 1 - Power | |
| 1 - UTP | |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 12 DC |
| Output Current | 0.5A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| Humidity | 10~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 1.6 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - Fiber Media Converter |
| 2 - Mounting Brackets (w/ Screws) | |
| 1 - Power Adapter | |
| 1 - Instruction Sheet | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- ET91000xx.pdf
English
Data Sheet(s)
- ET91000SC_Datasheet.pdf
English - ET91000SC_Datasheet-ES.pdf
Español - ET91000SC_Datasheet-FR.pdf
Français - ET91000SC_Datasheet-IT.pdf
Italiano - ET91000SC_Datasheet-NL.pdf
Nederlands
























Follow us on Twitter |