Gigabit Ethernet Multi Mode Fiber Media Converter SC 550m - 1000 Mbps
ET91000SC2Convert and extend a Gigabit Ethernet connection up to 550 m / 1804 ft over Multi Mode SC fiber
The ET91000SC2 1000 Mbps Gigabit Multimode Fiber Media Converter (SC, 550m) lets you extend a Gigabit Ethernet network over multimode fiber, at distances up to 550m (1804 ft).
A cost-effective solution for connecting a Gigabit Ethernet (1000Base-T) network to remote network segments over a (1000Base-LX/SX) fiber backbone, the GbE to MM fiber converter supports full Gigabit speeds for ideal network performance and scalability. Designed to offer a durable and convenient Ethernet to fiber solution, this Ethernet to SC Fiber converter features an all-steel chassis, and a simple plug-and-play installation with minimal configuration required.
For added versatility, the fiber media converter supports standalone operation, or installation into the 20 Slot, 2U Rackmount Chassis (ETCHS2U).
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Link loss forwarding, remote status monitoring help ensure maximum up-time
- Provides Ethernet to Fiber conversion as a standalone device, or can be installed into the ETCHS2U 20 slot chassis for added versatility
- Rugged steel casing for durability in harsh environments
Features
- Supports standalone operation, or installation into the ETCHS2U Rackmount Chassis
- Cost-effective way to extend/bridge networks using fiber cabling
- Advanced features include Link-loss forwarding, remote monitor status, two frame lengths
- Supports a maximum fiber cable length of 550m
- Supports full or half-duplex operation
- Quick and simple installation, easy to use
Applications
- Provides network connectivity to users or network segments located in isolated areas of a large complex or separate building
- Suitable for environments such as government agencies, where security threats (network tapping, etc.) need to be prevented
- Connect traffic control/monitoring systems at extreme distances to the main office
- Extend network connectivity to remote areas of stadiums, auditoriums or other venues
- Converts 1000Base-LX fiber optic signals to 1000Base-T Ethernet over multimode fiber cable
Product Numbers
| TechData Dis | 11030191 |
| ASI Distribution USA | 125145 |
| D and H | ET91000SC2 |
| Ingram Micro USA | PG5609 |
| Synnex US | STA-ET91000SC2 |
| UPC Code | 065030846233 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| PoE | No |
| WDM | No |
| Connector(s) | |
| Local Unit Connectors | 1 - Fiber Optic SC Female |
| 1 - RJ-45 Female | |
| Performance | |
| Maximum Data Transfer Rate | 2000 Mbps (full duplex mode) |
| Max Transfer Distance | 550 m (1804 ft) |
| Fiber Type | Multi Mode |
| Wavelength | 850nm |
| Fiber Operating Mode | Half/Full-Duplex |
| Auto MDIX | Yes |
| MTBF | 65,000 Hours |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 5.9 in [150 mm] |
| Product Width | 3.5 in [90 mm] |
| Product Height | 1 in [25 mm] |
| Product Weight | 19.8 oz [562 g] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 ~ 230 AC |
| Output Voltage | 12 DC |
| Output Current | 1A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Power Consumption | < 4W |
| Environmental | |
| Operating Temperature | 0°C to 60°C (32°F to 140°F) |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| Humidity | 10~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 1.9 lb [0.9 kg] |
| What's in the Box | |
| Included in Package | 1 - Fiber Media Converter |
| 1 - Universal Power Adapter (NA/UK/EU) | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ET91000xx2.pdf
English - ET1000xC2-DE.pdf
Deutsch
Data Sheet(s)
- ET91000SC2_Datasheet.pdf
English - ET91000SC2_Datasheet-DE.pdf
Deutsch - ET91000SC2_Datasheet-ES.pdf
Español - ET91000SC2_Datasheet-FR.pdf
Français - ET91000SC2_Datasheet-IT.pdf
Italiano - ET91000SC2_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter | Find us on Google+