1 Port 10/100 Mbps Parallel Network Print Server
PM1115PConvert a Parallel printer into a stand alone network printer over a 10/100 Ethernet network
This 10/100 Mbps Print Server lets you connect a Parallel printer to your Fast Ethernet (10/100Mbps) network, allowing you to share the printer between many networked users, instead of having to purchase separate printers for each individual workstation.
The parallel print server can be installed in minutes and features remote web-based management for simple configuration. The print server features a small footprint design that saves valuable deskspace, and can be connected directly into the parallel printer Centronics port and connected to a Fast Ethernet network using standard network cable (RJ45 terminated).
Providing dependable parallel printer sharing, this 10/100Mbps Print Server is backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- Easy setup and configuration
- Eliminates the need to purchase additional printers for individual workstations
- Lets you share 1 parallel printer with computers connected to a home or small office network
- PM1115P is a compact Parallel Print Server that connects to your Ethernet or Fast Ethernet network
Features
- Compact and light weight print server only weighs 2.4 ounces
- Compliant with IEEE 1284, IEEE 802.3 & IEEE 802.3u standards
- Configurable using a Web based browser or a Windows based configuration
- Connects directly to the Centronics port of your printer
- Easy setup and configuration
- Eliminates the need to purchase additional printers for individual workstations
- Share 1 printer with computers connected to a home or small office network
- Support SNMP for remote printer management and works with any SNMP based application to access and manage
- Supports 10/100 Mbps fast Ethernet network
Applications
- Connects your Ethernet network to one Parallel printer
- PM1115P offers network printing solution for home, small office, educational & government institutions and any other environments that require printer sharing
Product Numbers
| Dell Harmony | A0621699 |
| TechData Dis | 04423B |
| ASI Distribution USA | 87386 |
| D and H | PM1115P |
| Ingram Micro USA | J46113 |
| Synnex US | STA-PM1115P |
| UPC Code | 065030817684 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Connector(s) | |
| External Ports | 1 - Centronics (36 pin) Male |
| 1 - RJ-45 Female | |
| Performance | |
| Remote Management Ability | Yes |
| Supported Protocols | AppleTalk |
| IPX/SPX | |
| NetBEUI | |
| SMNP | |
| TCP/IP | |
| Software | |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit) Mac OS X and up Linux |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Plastic |
| Product Length | 2.2 in [55 mm] |
| Product Width | 2 in [50 mm] |
| Product Height | 0.9 in [22 mm] |
| Product Weight | 2.4 oz [67 g] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - LAN | |
| 1 - Status | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 7.5 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Special Notes / Requirements | |
| System and Cable Requirements | Ethernet network cable not included |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - Parallel Print Server |
| 1 - Power Adapter (NA) | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- PM1115P.pdf
English
Data Sheet(s)
- PM1115P_Datasheet.pdf
English - PM1115P_Datasheet-ES.pdf
Español - PM1115P_Datasheet-FR.pdf
Français - PM1115P_Datasheet-IT.pdf
Italiano - PM1115P_Datasheet-NL.pdf
Nederlands


























Follow us on Twitter |