16 Port Enhanced RS232 Serial Console Server
ECS0016GBThis Enhanced Serial Console Server enables system administrators and network managers to affordably monitor and control their computers and networks remotely, from anywhere in the world over a TCP/IP connection (e.g. LAN, Internet).
The console server provides consolidated access to serial consoles on devices such as UNIX, Linux and Solaris servers, routers, switches, PBXs and telecommunications equipment (DSLAMs) and power distribution units (PDUs), and enables an unrestricted number of distributed users to control serial consoles, allowing remote and local administrators to use a single console server (ECS0016) to manage all of their IT equipment from one location.
To ensure optimized control and monitoring of connected devices, the esrial console server provides Out-of-band access – creating a time-saving workaround in the event of a power outage by allowing systems to be accessed through alternate means (e.g. dial-up modem, etc).
Test drive the Enhanced Serial Console Server with a FREE online demo.
The StarTech.com Advantage
- Distributed enterprises can securely manage their branch offices, maximizing up time and ensuring compliance with security policies and regulations
- Major data centers and NOCs (Network Operating Centers) can seamlessly integrate next generation servers and new management solutions in with their existing enterprise management tools
- Remotely access and restore systems and servers even when the communications network is down using out-of-band access via a modem.
- SMBs can afford a level of security and quality of service till now only found in major data centers and NOCs
- Solution providers and MSPs (Managed Service Providers) can now provide their remote customers with lower support costs and value added services, while preventing disruptive outages.
- Store macros of command lines as custom buttons, and access multiple types of devices and servers without the need to remember IP addresses, logins, or functions.
- Thorough user security allows full control and limitations over critical systems; thereby an adminstrator can allow a junior user time saving access to a single device they're qualified to operate.
- Utilities, ISP and carriers can actively administer and maintain their distributed infrastructures, securely utilizing public communications channels
- Web GUI control can be accessed remotely via mobile devices including Windows Media, and Iphone type devices.
Features
- DHCP client for dynamic IP assignment
- Nagios support for tracking of internet routing, NRPE, finding free HD space on servers, and 3,500+ other tracking services
- Offline data logging (Syslog, NFS, CIFS)
- Out-of-band access (external dial-up modem)
- Port triggers with SMNP and email alerts
- SSH tunneled serial bridging
- Strong Encryption (3DES, Blowfish, AES, Arcfour)
- SUN / Solaris ready
- Telnet/SSH/Raw TCP connect
- Unlimited user accounts
Applications
- Data Center Management
- Managed Service Provider
- Network Operations Center (NOC)
- PBX Management
- Remote Branch Office Administration
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 4 Years |
| Performance | |
| Maximum Number of Users | Unlimited |
| 1 x DB-9 RS-232 console and modem serial port | |
| 1 x RJ-45 10/100Base-T Ethernet port | |
| 16MB Embedded Flash | |
| Console Connectors | 16 x RJ-45 RS-232 serial ports |
| Memory | 64MB SDRAM |
| Power | Internal 100-240V AC |
| Physical Characteristics | |
| Color | Gray |
| Enclosure Type | Steel |
| Environmental | |
| Operating Temperature | 5 ~ 44 |
| Storage Temperature | -30 ~ +60 |
| Packaging Information | |
| Shipping (Package) Weight | 3530 |
| What's in the Box | |
| Included in Package | 1 - ECS0016GB Enhanced Console Server |
| 2 - Mounting Brackets | |
| 1 - DCE Connector | |
| 1 - DTE Connector | |
| 2 - CAT5 Cables | |
| 1 - Power Cable | |
| 1 - Software CD | |
Accessories
Downloads
Manual(s):
- ECS0016GB.pdf
English
Data Sheet(s)
- ECS0016GB_Datasheet.pdf
English - ECS0016GB_Datasheet-ES.pdf
Español - ECS0016GB_Datasheet-FR.pdf
Français - ECS0016GB_Datasheet-IT.pdf
Italiano - ECS0016GB_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |