2 Port RS232 Serial over IP Ethernet Device Server
NETRS232_2Connect to, configure and remotely manage two RS-232 serial device over an IP network
This Ethernet-to-Remote RS232 (2-port) Serial interface converter allows you to install your RS232 serial devices anywhere on your TCP/IP Ethernet WAN/LAN, and still access them as if they were right beside you - even if the connection is established through an Internet connection!
The serial interface converter provides easy serial control, even at the longest distances, allowing access to the remote serial ports from within yor local computer Windows device manager.
The Ethernet to RS232 Remote Serial converter is designed to function seamlessly with your other serial ports for totally transparent operation. Your serial equipment – card scanners, access keypads, bar code scanners, and more – will operate as smoothly as if the serial ports were right inside your computer. For industrial automation, security, Point of Sale, or any time you need reliable, long-range serial communications, the Ethernet/Serial interface converter delivers superior performance in any environment.
The StarTech.com Advantage
- Add two network-enabled RS-232 Serial port to any Ethernet network
- Allows several users share a serial device
- No need to setup numerous and costly dedicated serial device servers, manage serial devices from a single PC
- Operates seamlessly with built-in serial ports, the remote serial ports appear alongside other serial ports in your Windows device manager
- Works over the Internet!
Features
- Browser based configuration of network settings, serial port line settings, UART transmit and receive buffer trigger levels and serial port flow control
- Comes complete with Ether Link Manager software making serial device configuration easy
- Data transfer rates of up to 115.2 Kb/sec per port
- Remote Telnet configuration
- Supports the following network protocols: IP, HTTP, ICMP, TCP, TFTP and UDP
- Upgradeable firmware
Applications
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- Security (UPS control, access key panels, video cameras, card readers)
- Environmental Control (lighting, temperature, clocks)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Hospital (monitoring equipment, nurses' stations)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
Product Numbers
| Dell Harmony | A1641400 |
| TechData Dis | 120265 |
| ASI Distribution USA | 85222 |
| D and H | NETRS2322 |
| Ingram Micro USA | D00042 |
| Synnex US | STA-NETRS232_2 |
| UPC Code | 065030806251 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Industry Standards | HTTP |
| ICMP | |
| TCP/IP | |
| TFTP | |
| UDP | |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-45 Female |
| 2 - DB-9 (9 pin; D-Sub) Male | |
| Performance | |
| Maximum Data Transfer Rate | 115.2 Kbps |
| Software | |
| OS Compatibility | Windows® 7 (32/64bit), Vista(32/64), XP(32/64), 2000 Windows® Server 2008 R2, 2003(32/64) Linux |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 5.1 in [130 mm] |
| Product Width | 3.7 in [95 mm] |
| Product Height | 1.7 in [44 mm] |
| Product Weight | 8 oz [227 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 9 DC |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0° to 70° C |
| Special Notes / Requirements | |
| Note | All modes other than Driver Mode operate independently of the operating system |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - 2 Port Serial over IP Converter |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- NETRS232_2.pdf
English
Data Sheet(s)
- NETRS232_2_Datasheet.pdf
English - NETRS232_2_Datasheet-ES.pdf
Español - NETRS232_2_Datasheet-FR.pdf
Français - NETRS232_2_Datasheet-IT.pdf
Italiano - NETRS232_2_Datasheet-NL.pdf
Nederlands





















Follow us on Twitter |