Serial DB9 RS232 Extender over Cat 5 - Up to 3300 ft (1000 meters)
RS232EXTC5StarTech.com's RS232 Serial (DB9) over Cat 5 extender increases the distance of your RS232 Serial connection by up to 1000m (3300ft), allowing you to connect serial peripheral devices over a half of a mile away from your system - an incredible 65x greater than normal RS232 serial cable length restrictions would permit.
The Extender is a cost-effective serial extension solution, eliminating the need to buy additional hubs or software - you just plug in and go!
Perfect for use in POS, security, medical, manufacturing and traffic flow settings, the RS232 Serial over Cat 5 extender maintains the RS232 standard with data transfer rates of up to 57.6 Kbps.
Extending the range of your serial devices has never been easier!
The StarTech.com Advantage
- Extends the connection distance of your serial devices by up to 3300 feet (1000 meters) using Cat 5 Ethernet cables
- Provides you with flexibility when choosing the location your serial peripherals by breaking the maximum RS-232 serial cable length of 50 feet (15 meters)
- Allows you to control serial devices from a remote location
- Features data transfer rates of up to 57.6 Kbits/sec
- Pure hardware design, no software or drivers required
Features
- Supports full-duplex data communication with data transfer rates of up to 57.6 Kbits/sec
- Extends using Cat 5 Ethernet cables, allowing users to employ their existing Ethernet infrastructure to remotely connect serial devices
- Easy Plug-and-Play installation
- Compact design
- No driver software required
Applications
- Point of Sale (card swipe, bar code scanners, scales, receipt printers, cash register display extension)
- Manufacturing (CNC machinery control, bar code scanners, process control equipment, harsh environment applications)
- Security (access keypads, card scanners, home security systems)
- Healthcare(monitor and control medical equipment)
- Traffic Flow Management (air traffic control, expressway flow)
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Industry Standards | RS232 |
| Connector(s) | |
| Local Unit Connectors | 1 - DB-9 (9 pin; D-Sub) Female |
| 1 - RJ-45 Female | |
| Remote Unit Connectors | 1 - DB-9 (9 pin; D-Sub) Male |
| 1 - RJ-45 Female | |
| Performance | |
| Maximum Data Transfer Rate | 57.6Kbps |
| Max Distance | 1000 m / 3300 ft |
| Note | Product weight and dimensions are indicated for a single unit (transmitter or receiver) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 3 in [75 mm] |
| Product Width | 1.8 in [45 mm] |
| Product Height | 0.9 in [23 mm] |
| Product Weight | 4.2 oz [120 g] |
| Power | |
| Input Voltage | 115 AC |
| Output Voltage | 12 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -40°C to 70°C (-40°F to 158°F) |
| Special Notes / Requirements | |
| System and Cable Requirements | Cat5 RJ45 cabling required |
| Packaging Information | |
| Shipping (Package) Weight | 1.2 lb [0.6 kg] |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- RS232EXTC5.pdf
English
Data Sheet(s)
- RS232EXTC5_Datasheet.pdf
English - RS232EXTC5_Datasheet-ES.pdf
Español - RS232EXTC5_Datasheet-FR.pdf
Français - RS232EXTC5_Datasheet-IT.pdf
Italiano - RS232EXTC5_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |