8 Port 10/100 Mbps Fast Ethernet Switch
DS8107Connect and network up to 8 Ethernet devices from a single desktop switch
This 8 Port 10/100 Fast Ethernet Switch is a perfect addition to networks requiring an extension of connection distances, network traffic segmenting or bridging 10BaseT and 100BaseTX networks together.
Providing not only superb performance and versatility, this high quality Ethernet Switch also features LED indicators that offer simple monitoring of network connections, activity, collisions, and operating mode (full or half duplex), to ensure ideal network efficiency and reliability.
The StarTech.com Advantage
- Free Lifetime Technical Support
- Can be placed on a flat surface or wall-mounted
Features
- All eight RJ-45 ports support 10BaseT/100BaseTX and Full-Duplex/Half-Duplex Auto-negotiation function
- Auto MDIX (crossover) function provides automatic crossover when cascading switches or hubs - crossover cables or special uplink ports are no longer required
- Complies with IEEE 802.3 10BaseT Ethernet and 802.3u 100BaseTX Fast Ethernet standards
- IEEE 802.3x compliant flow control for full duplex and backpressure for half duplex
- Simple and economical way to bridge 10BaseT network and 100BaseTX network
- Store-and-forward switching architecture
- Supports full duplex connections of up to 200Mbps
- Supports MAC Address auto-learning and auto-aging
Applications
- Small business networks requiring fast data transfer
- Segmenting hubs to improve network performance
- Provides a 200Mbps link for servers
Product Numbers
| Dell Harmony | A2537472 |
| TechData Dis | 41445N |
| ASI Distribution USA | 116753 |
| D and H | DS8107 |
| Ingram Micro USA | V07329 |
| Synnex US | STA-DS8107 |
| UPC Code | 065030824217 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Industry Standards | IEEE802.3 10Base-T, IEEE802.3u 100Base-TX |
| Chipset ID | Realtek - RTL8309G |
| Connector(s) | |
| External Ports | 8 - RJ-45 Female |
| Performance | |
| Maximum Data Transfer Rate | 100 Mbps |
| Auto MDIX | Yes |
| Full Duplex Support | Yes |
| MAC Address | Auto Learn / Auto Update |
| Supported Protocols | CSMA/CD, Port Auto Sensing/Auto Negotiation |
| Software | |
| OS Compatibility | Operating System independent |
| Physical Characteristics | |
| Color | Black |
| Product Length | 5.5 in [140 mm] |
| Product Width | 3.3 in [85 mm] |
| Product Height | 1.2 in [30 mm] |
| Product Weight | 0.3 lb [0.2 kg] |
| Indicators | |
| LED Indicators | 1 - Power |
| 8 - Link/ACT | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 870 |
| What's in the Box | |
| Included in Package | 1 - Power Adapter |
| 1 - Instruction Manual | |
| 1 - 8 Port Ethernet Switch | |
Related Products
Accessories
Downloads
Manual(s):
- DSx107.pdf
English
Data Sheet(s)
- DS8107_Datasheet.pdf
English - DS8107_Datasheet-ES.pdf
Español - DS8107_Datasheet-FR.pdf
Français - DS8107_Datasheet-IT.pdf
Italiano - DS8107_Datasheet-NL.pdf
Nederlands





















Follow us on Twitter |