USB Easy Transfer Cable for Windows 7 Upgrade
USB2LINKEnables transferring files and settings from a PC running an older version of Windows to PC using a newer version
StarTech.com's USB 2.0 Easy Transfer cable offers a convenient solution for migrating files from Windows XP™ or Windows Vista™ computers to the newer Windows 7 platform, using the Windows™ Easy Transfer software.
Instead of having to transfer files from your old computer to your new one over a network or CD/DVD storage, this high quality data transfer cable lets you connect one Windows computer to another, directly through a USB 2.0 connection, supporting data transfer speeds of up to 480Mbps.
The StarTech.com Advantage
- Save time and simplify large file transfers without the need to setup a network or burn CD's/DVD's
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- High Speed USB 2.0 compliant host interface with support for transfer rates up to 480 Mbps
- Uses Microsoft's Windows Easy Transfer software application
- Convenient 2m cable length
Applications
- Ideal for upgrading and transferring settings and files from your older Windows XP or Vista system to Windows Vista or 7
- The perfect product for transferring documents, photos, music, and other files to your new Windows Vista™ or 7 computer
- Supports XP-to-Vista, Vista-to-Vista, XP-to-7, Vista-to-7, and 7-to-7 transfers
Product Numbers
| Dell Harmony | A2376722 |
| TechData Dis | 00478P |
| ASI Distribution USA | 81670 |
| D and H | USB2LINK |
| Ingram Micro USA | V06135 |
| Synnex US | STA-USB2LINK |
| UPC Code | 065030831031 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 2 - USB A (4 pin) Male |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| Software | |
| OS Compatibility | Windows XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Cable Length | 6.6 ft [2 m] |
| Product Length | 7 ft [2.1 m] |
| Product Width | 1.2 in [30 mm] |
| Product Height | 0.6 in [15 mm] |
| Product Weight | 2.5 oz [70 g] |
| Special Notes / Requirements | |
| Note | Software: Requires Windows™ Easy Transfer software included with Windows Vista™, Windows 7™ and may be downloaded for Windows XP™ |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - USB Data Transfer Cable |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- USB2LINK.pdf
English - USB2LINK-ES.pdf
Español - USB2LINK-FR.pdf
Français
Data Sheet(s)
- USB2LINK_Datasheet.pdf
English - USB2LINK_Datasheet-ES.pdf
Español - USB2LINK_Datasheet-FR.pdf
Français - USB2LINK_Datasheet-IT.pdf
Italiano - USB2LINK_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |