USB Easy Transfer Cable for Windows 8 Upgrade

Product ID: USB2LINK

Enables transferring files and settings from a PC running an older version of Windows to PC using a newer version

Features
  • High Speed USB 2.0 compliant host interface with support for transfer rates up to 480 Mbps

  • Uses Microsoft's Windows Easy Transfer software application

  • Convenient 2m cable length

Prices may be lower from Resellers:

Government/Education


Find a Reseller near you
Available in
$23.99 USD

ID: USB2LINK

In stock: +
USA: 1026  |  Canada: 100

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

StarTech.com's USB 2.0 Easy Transfer cable offers a convenient solution for migrating files from Windows XP™ or Windows Vista™ or Windows 7 computers to the newer Windows 8 platform, using the Windows™ Easy Transfer software.

Instead of having to transfer files from your old computer to your new one over a network or CD/DVD storage, this high quality data transfer cable lets you connect one Windows computer to another, directly through a USB 2.0 connection, supporting data transfer speeds of up to 480Mbps.

This product supports Windows XP, Windows Vista, Windows 7, and Windows 8, but it does not support Windows 8.1 and later. As of version 8.1, Windows has removed support for cables in the Windows Easy Transfer software.

The StarTech.com Advantage
  • Save time and simplify large file transfers without the need to setup a network or burn CD's/DVD's
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Compatible With

View full OS compatibility

Supported transfer methods:
Windows XP to Windows Vista
Windows XP to Windows 7
Windows XP to Windows 8
Windows Vista to Windows Vista
Windows Vista to Windows 7
Windows Vista to Windows 8
Windows 7 to Windows 7
Windows 7 to Windows 8
Windows 8 to Windows 8

Applications
  • Ideal for upgrading and transferring settings and files from your older Windows XP or Vista or 7 system to Windows Vista or 7 or 8
  • The perfect product for transferring documents, photos, music, and other files to your new Windows Vista™ or 7 or 8 computer
  • Supports XP-to-Vista, Vista-to-Vista, XP-to-7, Vista-to-7, 7-to-7, XP-to-8, Vista-to-8, 7-to-8, and 8-to-8 transfers
Product Numbers
Dell Harmony A2376722
TechData Dis 11200095
ASI Distribution USA 81670
D and H USB2LINK
Ingram Micro USA V06135
Synnex US STA-USB2LINK
UPC Code 065030831031
Warranty Information
Warranty 2 Years
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector Type(s) 2 - USB A (4 pin) Male
Software
OS Compatibility Supported transfer methods:
Windows XP to Windows Vista
Windows XP to Windows 7
Windows XP to Windows 8
Windows Vista to Windows Vista
Windows Vista to Windows 7
Windows Vista to Windows 8
Windows 7 to Windows 7
Windows 7 to Windows 8
Windows 8 to Windows 8
Special Notes / Requirements
Note Software: Requires Windows™ Easy Transfer software included with Windows Vista™, Windows 7™, Windows 8™ and may be downloaded for Windows XP™
Physical Characteristics
Cable Length 6.6 ft [2 m]
Color Black
Enclosure Type Plastic
Product Height 0.6 in [15 mm]
Product Length 7 ft [2.1 m]
Product Weight 2.5 oz [70 g]
Product Width 1.2 in [30 mm]
Packaging Information
Shipping (Package) Weight 0.3 lb [0.2 kg]
What's in the Box
Included in Package 1 - USB Data Transfer Cable
1 - Instruction Manual
Certifications
16 ft USB 2.0 Active Extension Cable - M/F
USB2FAAEXT15

15 ft USB 2.0 Active Extension Cable - M/F

Reliably extend the distance of a USB 2.0 device an additional 15ft

$21.99

In stock:   USA: 4882  |  Canada: 1758

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

4 Port Compact Black USB 2.0 Hub
ST4202USB

4 Port Compact Black USB 2.0 Hub

Turn a single USB 2.0 port into 4 external USB 2.0 ports

$22.99

In stock:   USA: 305  |  Canada: 130

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the USB2LINK. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   1
★   1
★   0

Average Customer Ratings

Overall 2
Quality of Product
4
1–1 of 1 Reviews
Sort:  
Rating: 2 /5

Great Product, not Great Instructions

Have used for transferring from Win XP to Win7 according to installation instructions, and it works well. There are no installation instructions for transferring from Win7 to Win7 or Win8 - a bad omission.

Quality of Product (4/5)
Helpful? Yes · 1 No · 0 - Report Comment

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - USB Easy Transfer Cable for Windows 8 Upgrade

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field