10 ft 3-in-1 Ultra Thin PS/2 KVM Cable
SVECON10StarTech.com's professional line of 3-in-1 PS/2 KVM cables are specifically designed to work with your StarView or Server Remote Control KVM switch, integrating the necessary PS/2 peripheral connections as well as the VGA connection into a single cable - reducing tangles while maintaining excellent performance.
This 10ft 3-in-1 PS/2 KVM switch cable features an ultra-thin design and is constructed of only high quality materials. Designed for durability and long-term reliability, this cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Unique design minimizes the number of cables required
- Backed by a StarTech.com lifetime warranty
What's in the box
Features
- 3-in-1 molded KVM cable reduces cable clutter and tangles
- Single cable design connects VGA, PS/2 keyboard and Mouse
- Video cable is constructed of mini-coax wire for excellent picture clarity
Applications
- Use with StarTech.com’s universal KVM switches
Product Numbers
| TechData Dis | 120247 |
| ASI Distribution USA | 82760 |
| D and H | SVECON10 |
| Ingram Micro USA | 160350 |
| Synnex US | STA-SVECON10 |
| UPC Code | 065030789875 |
Technical Specifications
| Warranty | Lifetime |
| Cable Length | 10 ft [3 m] |
| Carton Quantity | 80 |
| Color | Black |
| Connector Type(s) | 2 - PS/2 (6 pin; Mini-DIN) Male |
| Connector Type(s) | 2 - VGA (15 pin; High Density D-Sub) Male |
| Product Length | 10 ft [3 m] |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
Certifications, Reports and Compatibility
Accessories

























Follow us on Twitter |