CHECKOUT Your Cart: Empty
Server Management / KVM Cables / USBDVI4N1A15

15 ft 4-in-1 USB DVI KVM Switch Cable w/ Audio & Microphone

USBDVI4N1A15

Connect high resolution DVI video, USB, audio and microphone all in one cable

$54.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 115 Canada : 14
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The USBDVI4N1A15 15 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone integrates DVI video quality with USB mouse, keyboard, 3.5mm audio out and microphone connections into a single, compact cable.

The 4-in-1 KVM cable is a cost-effective and convenient solution that's suitable for use with DVI supported USB KVM switches, allowing you to share a USB peripheral set between two computers configured for high definition output.

Backed by a StarTech.com Lifetime Warranty.

Works with:
Compatible StarTech.com KVMs can be found under the Accessories section.
Aten models (CS1642, CS1644, CS1784, CS1782, CS1762, CS1764)
Avocent models (2SVDVI10-001, 4SVDVI10-001, SV4UAD, SC420, SC440, SC540)
Belkin models (F1DN102D, F1DN104D, F1DD102L, F1DD104L)
Cables to go models (52047, 52048)

The StarTech.com Advantage
  • Compact 4-in-1 construction for clean and discrete connections

What's in the box

Features
  • Combines 4 peripheral cables into one
  • Supports a maximum resolution of 1920x1200
  • Meets and exceeds all DVI-D and USB 2.0 specifications
Applications
  • Connects a computer to a DVI + USB KVM switch with audio and mic support
Product Numbers
Dell Harmony A0963884
TechData Dis 04234B
ASI Distribution USA 87945
D and H USBDVI4N1A15
Ingram Micro USA CH4523
Synnex US STA-USBDVI4N1A15
UPC Code 065030815925
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Lifetime
Cable Length 15 ft [4.6 m]
Carton Quantity 20
Color Black
Connector A 1 - DVI-I (29 pin) Male
Connector A 1 - USB A (4 pin) Male
Connector A 2 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - DVI-I (29 pin) Male
Connector B 1 - USB B (4 pin) Male
Connector B 2 - 3.5 mm Mini-Jack (3 Position) Male
Product Length 15 ft [4.6 m]
Shipping (Package) Weight 1190.00
Certifications, Reports and Compatibility

Related Products

USBDVI4N1A10 10 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone Connect high resolution DVI video, USB, audio and microphone all in one cable
$37.99

In Stock: USA: 366  |  Canada: 44
USBDVI4N1A6 6 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone Connect high resolution DVI video, USB, audio and microphone all in one cable
$26.99

In Stock: USA: 1043  |  Canada: 22

Accessories

SV231DDUSB 2 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub Share a keyboard and mouse as well as 1 VGA and 1 DVI displays/monitors between two multimedia computers
$246.99

In Stock: USA: 73  |  Canada: 28
SV231DVIDDU 2 Port Dual DVI USB KVM Switch with Audio Share a keyboard, mouse and dual DVI displays/monitors between two multimedia computers
$367.99

In Stock: USA: 126  |  Canada: 8
SV431DVIUA 4 Port DVI USB KVM Switch with Audio and USB 2.0 Hub Share keyboard, mouse, speakers and a DVI display between four multimedia computers
SV431UADVI 4 Port DVI USB KVM Switch with Audio and USB 2.0 Hub Share a DVI display, USB keyboard/mouse and speakers between four computers
$267.99

In Stock: USA: 20  |  Canada: 2
SV431DDUSB 4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub Share a keyboard and mouse as well as 1 VGA and 1 DVI displays/monitors between four multimedia computers
$375.99

In Stock: USA: 52  |  Canada: 14
SV431DVIDDU 4 Port Dual DVI USB KVM Switch with Audio Share a keyboard, mouse and dual DVI displays/monitors between four multimedia computers
$398.99

In Stock: USA: 123  |  Canada: 10
SV231UADVI 2 Port DVI USB KVM Switch with Audio and USB 2.0 Hub Share a DVI display, USB keyboard/mouse and speakers between two computers
SV565FXDUSA USB DVI KVM Console Extender w/ Serial & Audio Over MM Fiber - 2km Extend DVI-D (or HDMI) video, USB, audio, and Serial signals up to 2km (6562ft) over fiber
$2,329.99

In Stock: USA: 1  |  Canada: 1
SV431DVIUAHR 4 Port High Resolution USB DVI Dual Link KVM Switch with Audio Control up to 4 high resolution multimedia computers from a single console
$329.99

In Stock: USA: 21  |  Canada: 5
SV231DVIUAHR 2 Port High Resolution USB DVI Dual Link KVM Switch with Audio Control two high resolution DVI multimedia computers from a single console
$219.99

In Stock: USA: 87  |  Canada: 11
SV231DDVDUA 2 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub Share a keyboard and mouse as well as 1 VGA and 1 DVI displays/monitors between 2 multimedia computers
$222.99

In Stock: USA: 221  |  Canada: 32
SV231DVIUA 2 Port DVI USB KVM Switch with Audio and USB 2.0 Hub Share keyboard, mouse, speakers and a DVI display between two multimedia computers
$164.99

In Stock: USA: 97  |  Canada: 31
SV431DD2DUA 4 Port Dual DVI USB KVM Switch with Audio & USB 2.0 Hub Share a keyboard, mouse and dual DVI displays/monitors between 4 multimedia computers
$399.99

In Stock: USA: 65  |  Canada: 64
SV431DDVDUA 4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub Share a keyboard and mouse as well as 1 VGA and 1 DVI displays/monitors between 4 multimedia computers
$319.99

In Stock: USA: 51  |  Canada: 23

Downloads

Data Sheet
USBDVI4N1A15.pdf