25 ft 3-in-1 Universal PS/2 KVM Cable
SVPS23N1_25StarTech.com's universal series PS/2 KVM switch cables prevent tangles and keep your workspace neat while delivering excellent performance with your StarTech.com StarView or other KVM switch.
This 25ft 3-in-1 PS/2 KVM switch Cable is constructed of high quality materials and is expertly designed to ensure crystal clear display quality, and durable performance. Like all StarTech.com cables, this product comes with a Lifetime warranty.
Works with:
Compatible StarTech.com KVMs can be found under the Accessories section.
Aten models (CS78, CS9134, CS9138, CS138A, CS88A, CS82A, CS84A, CS12, CS14, CS124A, CS114A)
Tripplite models (B007-008)
Cables to go models (32569, 22391)
IOGear models (GCS82B, GCS138, GCS78KIT, GCS78, GCS138KITUP, GCS138KIT)
The StarTech.com Advantage
- 3-in-1 cable design minimizes tangles and provides built-in cable management
What's in the box
Features
- Available in AT- and PS/2-styles in various cable lengths
- Ferrite cores at both ends of video cable minimizes electromagnetic interference and provides crystal clear video
- High quality video cable uses coaxial and twisted pair wiring to maintain optimal video signals
- KVM (Keyboard-Video-Mouse) switch cables allows you to connect your computers to a KVM switch
Applications
- KVM switch cable to be used with OmniView, StarView, SwitchView and Apex KVM switches. (Note: Some non-StarView models may require gender changing cable adapters.)
Product Numbers
| TechData Dis | 120252 |
| ASI Distribution USA | 88328 |
| Ingram Micro USA | 006972 |
| Synnex US | STA-SVPS23N1_25 |
| UPC Code | 065030783019 |
Technical Specifications
| Warranty | Lifetime |
| Cable Length | 25 ft [7.6 m] |
| Carton Quantity | 38 |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| Connector A | 2 - PS/2 (6 pin; Mini-DIN) Male |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Female |
| Connector B | 2 - PS/2 (6 pin; Mini-DIN) Male |
| Shipping (Package) Weight | 3.16 lb [1.4 kg] |
Certifications, Reports and Compatibility
Related Products
Accessories





















Follow us on Twitter |