Server Management / KVM Cables / SV5PS2S4P
4 Pack PS2 Cat5 Dongle for Single Console IP KVM Switch
SV5PS2S4PConnect a VGA and PS/2-based server to your StarTech.com SVx31DUTP series Cat 5 KVM Switch – 4 Pack
$264.99 USD
In Stock: United States : 4 Canada : 1
This 4 pack of PS/2 IP KVM Server Interface Modules allows you to connect CAT5 cables to PS/2 server ports. The slim design allows for an easy fit with rack-mount or desktop servers.
The StarTech.com Advantage
- Built in ASIC for greater reliability and compatibility.
What's in the box
Features
- Multiplatform support: PC, Mac, Sun and terminal-based systems
- Hot Pluggable - add or remove computers without having to power down the switch
- Exceptional video quality - supporting up to 1600 x 1200
- Auto Signal Compensation (ASC)to compensate for different distances
Applications
- Connects a computer with PS/2 to a CAT5 KVM switch
Product Numbers
| Dell Harmony | A2376790 |
| UPC Code | 065030832984 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 1 |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| Connector A | 2 - PS/2 (6 pin; Mini-DIN) Male |
| Connector B | 1 - RJ-45 Female |
| Package Quantity | 4 |
| Product Height | 0.91 in [23 mm] |
| Product Length | 3.54 in [90 mm] |
| Product Weight | 3.53 oz [100 g] |
| Product Width | 1.69 in [43 mm] |
| Shipping (Package) Weight | 1.94 lb [0.9 kg] |
| LED Indicators | 1 - Green - Power |
| LED Indicators | 1 - Orange - Link |
Certifications, Reports and Compatibility
Related Products
SV831DUTP 8 Port 1U Rackmount USB PS/2 Cat5 UTP KVM Switch Control up to eight VGA USB or PS/2 computers, connected using Cat 5 UTP cabling
$329.99
SV1631DUTP 16 Port 1U Rackmount USB PS/2 Cat5 UTP KVM Switch Control up to 16 VGA USB or PS/2 computers, connected using Cat 5 UTP cabling
$474.99











Follow us on Twitter |