Server Management / KVM Cables / SV5PS2M
PS2 CAT5 dongle for Matrix IP KVM switches
SV5PS2MConnect a PS/2 server to your StarTech.com Cat 5 IP KVM Switch
$126.99 USD
In Stock: United States : 12 Canada : 2
This IP KVM server interface module (dongle) for PS/2 allows you to connect a PS/2 server to your CAT 5 IP KVM. The slim design and auto firmware update feature makes the server interface module an ideal fit with rack-mount or desktop servers.
Features
- Hot pluggable support to reduce unwanted downtime
- Multi-platform support: PC, Mac, SUN, Linux, and other terminal based systems
- Supports resolutions up to 1600x1200, recommended 1280x1024
- LED indicator for power
- PS/2 powered, no additional power adapters required
Applications
- Connect a USB computer to a CAT5 Matrix IP KVM
Product Numbers
| Dell Harmony | A3899926 |
| ASI Distribution USA | 119378 |
| Ingram Micro USA | U45631 |
| Synnex US | STA-SV5PS2M |
| UPC Code | 065030831420 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| 2 - PS/2 (6 pin; Mini-DIN) Male | |
| Connector B | 1 - RJ-45 Female |
| Physical Characteristics | |
| Color | Blue |
| Product Length | 3.6 in [92 mm] |
| Product Width | 1.6 in [40 mm] |
| Product Height | 0.9 in [23 mm] |
| Product Weight | 4.2 oz [120 g] |
| Indicators | |
| LED Indicators | 1 - Green – Power |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - PS/2 Interface Module |
Related Products
SV1653DXI 16 Port Multi-User Cat5 Matrix IP KVM Switch Simultaneous multi-user remote management and control of up to 16 PCs, servers or KVMs at the BIOS level
$2,049.99
SV3253DXI 32 Port Multi-user Cat5 Matrix IP KVM Switch Simultaneous multi-user remote management and control of up to 32 PCs, servers or KVMs at the BIOS level
$2,779.99
Downloads
Data Sheet(s)
- SV5PS2M_Datasheet.pdf
English - SV5PS2M_Datasheet-ES.pdf
Español - SV5PS2M_Datasheet-FR.pdf
Français - SV5PS2M_Datasheet-IT.pdf
Italiano - SV5PS2M_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |