Server Management / KVM Extenders / SV5CONS
Remote User Station for Enterprise IP KVM Switch
SV5CONSControl your StarTech.com Enterprise IP KVM Switch remotely without the need for a PC
$568.99 USD
May be in stock with Resellers/Distributors
This Remote User Station for Enterprise Series IP KVMs provides system administrator access to StarTech.com Enterprise series KVM solutions (i.e. SV1653DXI) located up to 1000 ft. (300m) away - allowing convenient control of two separate KVM solutions without the need of a complete work station.
The StarTech.com Advantage
- Provide secure, remote access to two enterprise series KVMs
- Auto video calibration
Features
- Supports a resolution of up to 1280 x 1024 @75, 1000ft. (300m) away
- LED indicator for KVM identification
- Supports most standard USB keyboards and mice
- Hot-key support
- Compact design, with durable hardened metal casing
Applications
- Allows a remote user to have local access to the KVM and attached servers.
- Control two enterprise series KVMs from one remote location up to 1000ft. away.
Product Numbers
| Dell Harmony | A2376791 |
| ASI Distribution USA | 88602 |
| Ingram Micro USA | U94373 |
| Synnex US | STA-SV5CONS |
| UPC Code | 065030831741 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 1 |
| PC Interface | USB |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | No |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - USB A (4 pin) Female | |
| Host Connectors | 2 - RJ-45 Female |
| Performance | |
| IP Control | No |
| Maximum Cable Length | 984 ft [300 m] |
| Maximum Analog Resolutions | 1280 x 1024 @75Hz |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 4 in [102 mm] |
| Product Width | 4.4 in [112 mm] |
| Product Height | 0.9 in [24 mm] |
| Product Weight | 6.7 oz [190 g] |
| Indicators | |
| LED Indicators | 1 - Green – Port Indicator |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 5 DC |
| Output Current | 3A |
| Center Tip Polarity | Positive |
| Packaging Information | |
| Shipping (Package) Weight | 1.5 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - Remote User Station |
| 1 - Power Adapter | |
| 1 - Instruction Sheet | |
Related Products
SV1653DXI 16 Port Multi-User Cat5 Matrix IP KVM Switch Simultaneous multi-user remote management and control of up to 16 PCs, servers or KVMs at the BIOS level
$2,049.99
SV3253DXI 32 Port Multi-user Cat5 Matrix IP KVM Switch Simultaneous multi-user remote management and control of up to 32 PCs, servers or KVMs at the BIOS level
$2,779.99
Downloads
Manual(s):
- SV5CONS.pdf
English
Data Sheet(s)
- SV5CONS_Datasheet.pdf
English - SV5CONS_Datasheet-ES.pdf
Español - SV5CONS_Datasheet-FR.pdf
Français - SV5CONS_Datasheet-IT.pdf
Italiano - SV5CONS_Datasheet-NL.pdf
Nederlands













Follow us on Twitter |