4 Port Black PS/2 KVM Switch
SV431Control up to four VGA and PS/2-connected computers from a single keyboard, mouse and monitor
This 4 Port PS/2 KVM Switch is a reliable computer management tool that allows you to control multiple computers from one source, minimizing downtime by making connected computers and input devices available as soon as they are attached.
This sturdy KVM Switch features an all-metal, 1U chassis that adds to the unit's reliability and dependability.
The switch is designed to work with Dell, Compaq, IBM and HP servers, all PC notebook computers, and Compaq Alpha systems, and supports resolutions of up to 1920x1440 - ensuring a smooth and broadly compatible operating experience.
The StarTech.com Advantage
- Unparalleled reliability
- Ultra-compatible
- Powerful features that increase usability
- Optional rack-mountable bracket
Features
- A dependable 3 year warranty provides peace of mind.
- Hot-pluggable to allow computers to be added or removed without worrying about having to reboot the other connected system.
- "Keep-alive" feature draws power from PC keyboard ports if power is lost. Switch will continue to operate during power outage even if it loses power, retaining mouse control.
- Compact 1U rack height takes up very little cabinet or rack space
- Completely hot-pluggable feature allows you to add or remove keyboards, mice, monitors and even cascaded switches without powering down the switch or an attached computer
- A front panel pushbutton and status lights for each port make PC selection and switch status monitoring fast and easy
- Uses standard off-the-shelf cables or StarTech.com tangle-fee KVM cables to connect PCs to the switch
- Works with notebook PCs and most varieties of scroll mice
- Can be cascaded to control up to 16 PCs
- Desktop or Rack-mountable (rackmount kit not included - see SV431RACK)
- Supports PCs requiring either PS/2 or serial mice (includes 2 serial adapters)
- Completely operating system independent. No software or drivers required
Applications
- Datacenter computer control
- Manufacturing computer control
- PC test/burn-in computer control
Product Numbers
| Dell Harmony | A0963943 |
| TechData Dis | 10547462 |
| ASI Distribution USA | 16730 |
| D and H | SV431 |
| Ingram Micro USA | 212837 |
| Synnex US | STA-SV431 |
| UPC Code | 065030787697 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 4 |
| PC Interface | PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Optional |
| Cables Included | No |
| U Height | 1U |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 4 - VGA (15 pin; High Density D-Sub) Male |
| 8 - PS/2 (6 pin; Mini-DIN) Female | |
| Other Interface(s) | 1 - Mini-DIN (8 pin) Female |
| Performance | |
| DVI Support | No |
| IP Control | No |
| Maximum Analog Resolutions | 1920x1440 |
| Maximum Number of Users | 1 |
| Port Selection Support | Push Button and Hotkeys |
| Physical Characteristics | |
| Enclosure Type | Steel |
| Product Width | 8.6 in [219 mm] |
| Product Height | 1.7 in [44 mm] |
| Product Depth | 5.1 in [129 mm] |
| Product Weight | 84.2 oz [2385 g] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.2A |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Power Consumption | 0.6W |
| Packaging Information | |
| Shipping (Package) Weight | 4 lb [1.8 kg] |
| What's in the Box | |
| Included in Package | 1 - 4 Port KVM Switch |
| 2 - PS/2 to serial mouse adapters | |
| 4 - Sticky feet | |
| 1 - 9V Power Adapter | |
| 1 - Hot key reference | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SV431.pdf
English
Data Sheet(s)
- SV431_Datasheet.pdf
English - SV431_Datasheet-DE.pdf
Deutsch - SV431_Datasheet-ES.pdf
Español - SV431_Datasheet-FR.pdf
Français - SV431_Datasheet-IT.pdf
Italiano - SV431_Datasheet-NL.pdf
Nederlands


























Follow us on Twitter | Find us on Google+