Server Management / KVM Switches / SV831SUN
Discontinued
8 Port SUN KVM/CPU Switch
SV831SUNStarTech.com’s SV831SUN is the reliable solution for server room and industrial computer environments. The SV831SUN is a reliable computer management tool that allows you to control multiple computers from one source, minimizing downtime by making connected computers and input devices available as soon as they are attached. An all-metal, 1U chassis provides SV831SUN with a rugged and durable body that adds to the unit’s reliability and dependability. This reliability is continued in the 30 series of StarView KVM switches with a dependable 3-year limited warranty.
The SV831SUN, 8 Port StarView KVM switch, represents another addition of reliable KVM switches from StarTech.com. It allows one user to control up to 64 SUN server or workstation computers with one keyboard, mouse and monitor.
The SV831SUN is designed to work with SUN computer systems, ensuring a smooth and reliable operating experience. Connected systems are quickly switched between using fast-switch buttons. Its low cost, super small size, and high 1920x1440 resolution display capability make this switch perfect for any application where reliability, compatibility, and faultless operation are important.
The StarTech.com Advantage
- Unparalleled reliability.
- Ultra-compatible.
- Powerful features that increase usability.
Features
- A dependable 3-year warranty provides peace of mind.
- Hot-pluggable to allow computers to be added or removed without worrying about having to reboot the other connected systems.
- "Keep-alive" feature draws power from machine keyboard ports if power is lost. Switch will continue to operate during power outage even it it loses power, retaining full control.
- Rugged, all-metal 1U chassis for use in harsh environments and space-saving cabinets.
- Compatible with all types and models of Sun servers and workstations.
- Fast switch-buttons for each port provide quick access to any connected system.
- High 1920x1440 resolution capability supports the most demanding applications.
Applications
- Each SUN computer is connected to the StarView by only two cables, one for the keyboard/mouse and the other for the VGA monitor.
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 8 |
| PC Interface | SUN |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Cables Included | No |
| U Height | 1U |
| Performance | |
| IP Control | No |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Number of Users | 1 |
| Maximum Cascaded Computers | 64 |
| Console Connector for Keyboard/Mouse | Mini DIN8 x 1 |
| Console Connector for VGA | HDB15 x 1 |
| Console Ports | x 1 |
| Dimensions | 1.7 x 17.1 x 7.0 (44 x 436 x 180mm) |
| Keyboard/Mouse Connectors to SUN | Mini DIN8 x 8 |
| Keyboard/Mouse Support | SUN type 4,5,6 |
| Mounting Bracket | Rackmount bracket included |
| Power Supply | DC 9V 500mA (Included) |
| Scan Interval | 3, 8, 15, 30 seconds |
| SUN Computer Ports | x 8 |
| VGA Bandwidth and Resolution | 180 MHZ, 1920x1440 |
| VGA Connectors to SUN | HDB15 x 8 |
| Weight | 10.6 lbs(4.8 kgs) |
| Physical Characteristics | |
| Enclosure Type | Steel |
| Product Width | 7.1 in [180 mm] |
| Product Weight | 169.4 oz [4800 g] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.2A |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Power Consumption | 0.5W |
| Packaging Information | |
| Shipping (Package) Weight | 8.8 lb [4 kg] |
| What's in the Box | |
| Included in Package | 1 - 8 Port SUN KVM/CPU Switch |
| 1 - Rackmount | |
| 1 - cable 13W3 female/15 pin male | |
| 1 - bag of screws | |
| 1 - set of 4 rubber feet | |
| 1 - DC 9V 600mA Adapter | |
| 1 - SV831SUN manual | |
| Connector Type(s) | 10 - Mini-DIN (8 pin) Female |
| 9 - VGA (15 pin; High Density D-Sub) Female | |
Certifications, Reports and Compatibility
Downloads
Manual(s):
- SV831SUN.pdf
English
Data Sheet(s)
- SV831SUN_Datasheet.pdf
English - SV831SUN_Datasheet-ES.pdf
Español - SV831SUN_Datasheet-FR.pdf
Français - SV831SUN_Datasheet-IT.pdf
Italiano - SV831SUN_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |