CHECKOUT Your Cart: Empty

Spare 5V DC Power Adapter for SV231USB & SV431USB

SVUSBPOWER

Replace, or keep a spare 5V DC (2 A) KVM switch power adapter on hand

$14.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 515 Canada : 0
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area
This 5V DC power adapter is suitable for use as a replacement/spare for StarTech's SV231USB and SV431USB StarView KVM switches.
The StarTech.com Advantage
  • Keeping a spare power adapter on-hand reduces downtime in the event of a failure

What's in the box

Features
  • Supports 110~240V, 0.4A input
  • 5V 2A Output
Product Numbers
Dell Harmony A0963896
TechData Dis 292592
ASI Distribution USA 88327
D and H SVUSBPOWER
Ingram Micro USA J64103
Synnex US STA-SVUSBPOWER
UPC Code 065030805506
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty 2 Years
Carton Quantity 50
Center Tip Polarity Positive
Color Black
Input Voltage 110 ~ 240 AC
Output Current 2A
Output Voltage 5 DC
Shipping (Package) Weight 0.33 lb [0.2 kg]
Plug Type N
Input Current 0.4A
Certifications, Reports and Compatibility

Downloads

Data Sheet
SVUSBPOWER.pdf