Server Management / Rackmount KVM Consoles / CAB1631D
Clearance
16 Port KVM Switch Module for 1UCABCONS Command Console
CAB1631D $89.99 USD
In Stock: United States : 0 Canada : 5
Prices may be lower from Resellers: View all Resellers View all Distributors
The CAB1631D is a 16-port add-on KVM module for our popular 1UCABCONS cabinet console. The CAB1631D KVM switch allows up to 16 computers to be directly controlled from the 1UCABCONS console. The combination of these two products offers the latest, most space efficient way to control server rooms and multiple computers.
Note: This product is designed for use with Startech.com's 1UCABCONS and 1UCABCONS17 consoles only
The CAB1631D allows for one user console access. This means that one user may manage multiple computers from a single location. Additional CAB1631D modules can be cascaded to allow up to 136 computers to be controlled. Computers can be selected and switched to from the on-screen display (OSD) menu for fast, efficient, user-friendly control.
Note: This product is designed for use with Startech.com's 1UCABCONS and 1UCABCONS17 consoles only
The CAB1631D allows for one user console access. This means that one user may manage multiple computers from a single location. Additional CAB1631D modules can be cascaded to allow up to 136 computers to be controlled. Computers can be selected and switched to from the on-screen display (OSD) menu for fast, efficient, user-friendly control.
Note: The local console ports on this product are designed for diagnostic purposes only. They cannot be used with an external mouse and keyboard or a Server Remote Control unit.
The StarTech.com Advantage
- Rock-solid reliability backed by a 3-year warranty
- Scalable to meet your needs. Additional units can be cascaded to control up to 136 PCs.
- Easy to use. An on-screen display menu (OSD) provides a user-friendly way to select the computer you want to control
Features
- An industry first 3-year warranty provides peace of mind.
- Hot-pluggable to allow computers to be added or removed without worrying about having to reboot the other connected systems.
- "Keep-alive" feature draws power from PC keyboard ports if power is lost. Switch will continue to operate during power outage even it it loses power, retaining mouse control.
- Rugged, all-metal chassis for use in harsh environments and space-saving cabinets.
- Designed for guaranteed compatibility with Dell, Compaq, IBM and HP servers and systems
- Compatible with all notebook computers.
- Compatible with HP/Compaq Alpha systems.
- Built-in OSD security keeps unwanted users out.
- Uses standard off-the-shelf cables or StarTech.com tangle-fee KVM cables to connect PCs to the switch
- Can be cascaded to control up to 136 PCs
- Each PC name is user-definable via the OSD menu
- Completely operating system independent. No software or drivers required
Applications
- Datacenter computer control
- Manufacturing line computer control
- PC test/burn-in computer control
- Co-location/ISP computer control
Product Numbers
| UPC Code | 065030794718 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 16 |
| PC Interface | PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 16 - VGA (15 pin; High Density D-Sub) Male |
| 32 - PS/2 (6 pin; Mini-DIN) Female | |
| Other Interface(s) | 1 - Centronics (50 pin) Female |
| 1 - Mini-DIN (8 pin) Female | |
| Performance | |
| Brightness | |
| Contrast Ratio | |
| Response Time | |
| Viewing Angle | |
| DVI Support | No |
| IP Control | No |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Number of Users | 1 |
| Maximum Cascaded Computers | 136 |
| Port Selection Support | Hotkeys and OSD (On Screen Display) |
| Physical Characteristics | |
| Product Length | 7.1 in [180 mm] |
| Product Width | 17.2 in [436 mm] |
| Color | Black |
| Enclosure Type | Steel |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.8A |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 6.5 lb [2.9 kg] |
Certifications, Reports and Compatibility
Accessories
PS23N1THIN6 6 ft 3-in-1 Universal Ultra Thin PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single ultra-thin cable
$16.99
PS23N1THIN15 15 ft 3-in-1 Universal Ultra Thin PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single ultra-thin cable
$21.99
SVPS23N1_6 6 ft 3-in-1 PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$16.99
SVPS23N1_10 10 ft 3-in-1 Universal PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$16.99
SVPS23N1_15 15 ft 3-in-1 Universal PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$25.99
SVPS23N1_50 50 ft 3-in-1 Universal PS/2 KVM Cable Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable
$73.99
Downloads
Manual(s):
- CAB1631D.pdf
English
Data Sheet(s)
- CAB1631D_Datasheet.pdf
English - CAB1631D_Datasheet-ES.pdf
Español - CAB1631D_Datasheet-FR.pdf
Français - CAB1631D_Datasheet-IT.pdf
Italiano - CAB1631D_Datasheet-NL.pdf
Nederlands



Follow us on Twitter |