1U 15" Rackmount LCD Console - USB + PS/2
RACKCONS1501Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console
This 1U LCD KVM Rack Console provides a complete keyboard, video and mouse control point, integrated neatly into only 1U of rack/cabinet storage space - a space-efficient solution that provides total KVM control right from a server rack.
The KVM Rack Console integrates a 15in TFT-LCD monitor, full 105-key keyboard and touchpad together into a durable, compactable 1U design. When the rack console is not in use, it's as simple as folding the display and keyboard/mouse up (like a laptop computer) and sliding it back into the server rack on the sturdy mounting rails (included).
Offering consolidated control from a convenient location, the KVM rack console can be connected to virtually any multiport KVM switch, for control of multiple servers/computers, providing a scalable KVM control solution that lets you determine the type of KVM switch to use based on function and budget. Plus, the console supports connections to both PS/2 and USB controlled computers, accommodating both legacy and cutting edge computers.
To prevent unauthorized access, the 1U Rack Console can be locked closed, helping to reduce server room security concerns, while ensuring optimal control for authorized users.
The StarTech.com Advantage
- Quick and convenient monitoring, access, and control of servers in the rack, taking up only 1U of space
- Requires 90% less space than a standard cabinet mounted keyboard, monitor, and mouse
- Supports both PS2 & USB connections
- Secure key locking to prevent unauthorized access to servers
What's in the box
Features
- Supports both USB and PS/2 connected servers or KVMs
- Bright Active Matrix TFT Display
- Security features, including port locking and auto scan
- OSD function (On Screen Display) for LCD display
- Durable design
Applications
- Centralized control of dozens of PCs and servers if used with optional KVM
- Improving the internal space efficiency of existing cabinets
- Managing cabinet mounted servers
Product Numbers
| Dell Harmony | A1189490 |
| ASI Distribution USA | 87429 |
| Ingram Micro USA | M03005 |
| Synnex US | STA-RACKCONS1501 |
| UPC Code | 065030822183 |
Technical Specifications
| Warranty | 2 Years |
| Aspect Ratio | Standard (4:3) |
| Audio | No |
| Carton Quantity | 1 |
| Color | Black |
| Enclosure Type | Heavy Duty Steel |
| IP Control | No |
| Key Lock | Yes |
| Multiple Monitor | No |
| PC Video Type | VGA |
| Port Selection Support | Hotkeys and OSD (On Screen Display) |
| Power Consumption | 16W - 10.41W for Panel |
| Rack-Mountable | Yes |
| Shipping (Package) Weight | 36.71 lb [16.6 kg] |
| PC Interface | USB and PS/2 |
| KVM Ports | 1 |
| Maximum Number of Users | 1 |
| Daisy-Chain | Yes |
| Maximum Analog Resolutions | 1280x1024 @ 85Hz |
| Display Size | 15in |
| Panel Type | Active Matrix TFT LCD |
| Contrast Ratio | 400:1 |
| Sync | 45~80KHZ |
| Console Interface(s) | 1 - USB A (4 pin) Female |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| Console Interface(s) | 2 - PS/2 (6 pin; Mini-DIN) Female |
| Input Voltage | 110 ~ 240 AC |
| Maximum Mounting Depth | 39.37 in [1000 mm] |
| Minimum Mounting Depth | 19.84 in [504 mm] |
| Product Length | 18.93 in [480.8 mm] |
| Product Width | 18.31 in [465 mm] |
| Product Height | 1.72 in [43.8 mm] |
| Product Weight | 388.3 oz [11000 g] |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| MTBF | 60,000 Hours |
Related Products
Accessories



















Follow us on Twitter |