Refurbished 1U 17" Rackmount LCD Console w/ Rear Mount KVM Module
1UCABCONS17RThis Refurbished 1U Rackmount LCD KVM Console provides a complete keyboard, video and mouse control point, integrated neatly into only 1U of rack/cabinet storage space - a space efficient-solution that provides total KVM control right from a server rack.
The KVM Console combines a 17in TFT-LCD monitor, full 105-key keyboard and touchpad together into a durable, compact design. When the console is not in use, it's as simple as folding the display and keyboard/mouse up (like a laptop computer) and sliding it back into the server rack on the sturdy mounting rails (included).
A highly scalable solution, the LCD console features a modular design that lets you install a multi-port KVM switch directly into the back of the console, allowing you to control multiple servers from a single point while only taking up 1U of rack space.
To simplify maintenance and ensure long-lasting performance, the console keyboard and touch pad are both replaceable - allowing you to swap out components as needed, without replacing the entire console.
All refurbished CABCONS LCD Consoles have been individually tested by StarTech.com technicians and are guaranteed to be fully functional. Units include complete mounting hardware and accessories as intended with the original (non-refurbished) product, and are provided in the original packaging. Refurbished units may have small scratches in the black paint on the metal casing, but all other components are as new. Every refurbished CABCONS LCD Console is backed by a 90-day replacement warranty, plus free lifetime technical support.
The StarTech.com Advantage
- Adds versatility with Centronics connection for rear mounted KVM modules
- Maximizes the use of cabinet space
- Reduced cooling requirements due to LCD display
- Improved cabinet ergonomics
Features
- A compact and efficient way to control multiple computers in a 19” by 36” deep Rack Cabinet.
- Comfortable laptop design with integrated keyboard and touchpad mouse
- Optional 8 or 16 port KVM switch modules lets users controls up to 16 computers directly, and up to 136 computers in total
- High resolution 17” Active Matrix Color TFT LCD monitor, displays up to 1280 x 1024 pixels
- Adjustable mounting brackets to fit any cabinet
- Standard 19" 1U rack drawer
- Drawer locks firmly into position firmly when in use
- Quick and easy installation
Product Numbers
| UPC Code | 065030845007 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 0 Years |
| Hardware | |
| Key Lock | No |
| Audio | No |
| Display Size | 17in |
| Panel Type | Active Matrix TFT LCD |
| KVM Ports | 1 |
| PC Interface | PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Industry Standards | VESA DDC 1/2B, VESA DPMS compliant |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Performance | |
| Brightness | 350 cd/m² |
| Contrast Ratio | 1000:1 |
| Pixel Pitch Support | 0.264 x 0.264 mm |
| Response Time | 5ms |
| Viewing Angle | 170° (H), 160° (V) |
| DVI Support | No |
| IP Control | No |
| Maximum Analog Resolutions | 1280 x 1024 |
| Aspect Ratio | Standard (4:3) |
| Color Depth | 8-bit, 16.7M colors |
| Maximum Number of Users | 1 |
| Port Selection Support | Push Button and OSD (On Screen Display) |
| MTBF | 360,562 Hours |
| Physical Characteristics | |
| Minimum Mounting Depth | 30.1 in [765 mm] |
| Product Height | 15 in [381 mm] |
| Product Length | 20.7 in [525 mm] |
| Product Weight | 22.4 lb [10.2 kg] |
| Product Width | 19 in [482.6 mm] |
| Color | Black |
| Enclosure Type | Steel |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.8A |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Power Consumption | 26.5W |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Special Notes / Requirements | |
| Note | Power consumption for Standby, Suspend and Off modes is <= 1W |
| Packaging Information | |
| Shipping (Package) Weight | 41.1 lb [18.6 kg] |
Related Products
1U 19" Rackmount LCD Console w/ Rear Mount KVM Switch Module
Control a server or KVM switch with this 1U rack-mountable LCD consoleAccessories
6 ft 3-in-1 Universal Ultra Thin PS/2 KVM Cable
Connect VGA and PS/2-equipped computers to a KVM Switch using a single ultra-thin cable15 ft 3-in-1 Universal Ultra Thin PS/2 KVM Cable
Connect VGA and PS/2-equipped computers to a KVM Switch using a single ultra-thin cable8 Port USB PS/2 KVM Switch Modules for 1UCABCONS/17/19
Add an 8 port KVM module to your 1UCABCONS series LCD rack console16 Port USB PS/2 KVM Switch Modules for 1UCABCONS/17/19
Add an 16 port KVM module to your 1UCABCONS series LCD rack consoleReplacement US Keyboard for the 1UCABCONS Series Consoles
Install a replacement keyboard on your 1UCABCONSxx series rack console - USReplacement French Keyboard for the 1UCABCONS Series Consoles
Install a replacement keyboard on your 1UCABCONSxx series rack console - FrenchReplacement Touchpad For 1UCABCONS Series Consoles
Install a replacement touchpad on your 1UCABCONSxx series rack console16 Port 1U Rackmount USB PS2 KVM Switch with OSD
Control up to 16 USB or PS/2-connected computers from a single keyboard, mouse and monitor16 Port 1U Rackmount USB PS/2 KVM Switch with OSD
Control up to 16 USB or PS/2-connected computers from one keyboard, mouse and monitorDownloads
Manual(s):
- 1UCABCONSxxR.pdf
English
Data Sheet(s)
- 1UCABCONS17R_Datasheet.pdf
English - 1UCABCONS17R_Datasheet-DE.pdf
Deutsch - 1UCABCONS17R_Datasheet-ES.pdf
Español - 1UCABCONS17R_Datasheet-FR.pdf
Français - 1UCABCONS17R_Datasheet-IT.pdf
Italiano - 1UCABCONS17R_Datasheet-NL.pdf
Nederlands


Follow us on Twitter | Find us on Google+