Refurbished 1U 19" Rackmount LCD Console – USB – Value Series
RKCONV1901RSimple and compact server control with this 19" USB LCD Console
NEW RACKCONV1901
available for $1,059.99 USD!
The RKCONV1901R Refurbished 1U 19" Rack Mount LCD Console – USB – Value Series provides a complete keyboard, video and mouse control point, integrated neatly into only 1U of rack/cabinet storage space - a simple and space-efficient solution that provides total KVM control right at the server rack. When the rack console is not in use, it simply folds like a laptop computer and slides into the server rack on sturdy steel rails (included).
All refurbished RKCONV LCD Consoles have been individually tested by StarTech.com technicians and are guaranteed to be fully functional. Units include complete mounting hardware and accessories as intended with the original (non-refurbished) product, and are provided in the original packaging. Refurbished units may have small scratches in the black paint on the metal casing, but all other components are as new.
Every refurbished RKCONV LCD Console is backed by a 90-day replacement warranty, plus free lifetime technical support.
The StarTech.com Advantage
- Quick and convenient monitoring, access, and control of servers in the rack, taking up only 1U of space
- USB based connections for the best connectivity with newer servers, PC’s and KVMs
- Requires 90% less space than a standard cabinet mounted keyboard, monitor, and mouse
Features
- Bright Active Matrix TFT 19" Display, 300 cd/m2
- Adjustable length rails for compatibility with nearly any server rack
- Durable steel chassis design
- OSD function (On Screen Display) for LCD display
- USB host connection for USB compatible KVMs and PCs
- 105 Key Keyboard with touch pad mouse
- OS independent; No software or drivers required
Applications
- Managing rack mounted headless servers
- Centralized control of dozens of PCs and servers when used with optional KVM
- Improving the internal space efficiency of existing cabinets
Product Numbers
| UPC Code | 065030842532 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 0 Years |
| Hardware | |
| Key Lock | No |
| Audio | No |
| Display Size | 19in |
| Panel Type | Active Matrix TFT LCD |
| KVM Ports | 1 |
| PC Interface | USB |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| U Height | 1U |
| Connector(s) | |
| Host Connectors | 1 - USB A (4 pin) Female |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Brightness | 250 cd/m² |
| Contrast Ratio | 1000:1 |
| Pixel Pitch Support | 0.294 x 0.294 mm |
| Response Time | 5ms |
| Viewing Angle | 176° (H), 170° (V) |
| IP Control | No |
| Maximum Analog Resolutions | 1280x1024 @ 60Hz |
| Aspect Ratio | Standard (4:3) |
| Color Depth | 24-bit, 16.7M colors (Truecolor) |
| MTBF | 60,000 Hours |
| Physical Characteristics | |
| Maximum Mounting Depth | 39.4 in [1000 mm] |
| Minimum Mounting Depth | 22 in [560 mm] |
| Product Height | 1.7 in [43.7 mm] |
| Product Length | 21.9 in [555.1 mm] |
| Product Weight | 24.8 lb [11.2 kg] |
| Product Width | 18.8 in [477.6 mm] |
| Color | Black |
| Enclosure Type | Heavy Duty Steel |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Output Voltage | 12 DC |
| Output Current | 4.16A |
| Center Tip Polarity | Positive |
| Plug Type | N |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 56.4 lb [25.5 kg] |
| What's in the Box | |
| Included in Package | 1 - 1U LCD Rack Console Drawer |
| 1 - Mounting Rails - Set | |
| 1 - Console Cable Kit | |
| 1 - Package of 6 screws | |
| 1 - Power Cord | |
| 1 - Power Adapter | |
| 1 - Manual on CD | |
Related Products
Accessories
Downloads
Manual(s):
- RKCONV1901R.pdf
English
Data Sheet(s)
- RKCONV1901R_Datasheet.pdf
English - RKCONV1901R_Datasheet-DE.pdf
Deutsch - RKCONV1901R_Datasheet-ES.pdf
Español - RKCONV1901R_Datasheet-FR.pdf
Français - RKCONV1901R_Datasheet-IT.pdf
Italiano - RKCONV1901R_Datasheet-NL.pdf
Nederlands

Follow us on Twitter | Find us on Google+